| FTXTM30S2V1B / RXTM30A2V1B | FTXTM40S2V1B / RXTM40A2V1B | ||||
|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.2 | 1.2 | |
| Nom. | kW | 3 | 4 | ||
| Max. | kW | 4.6 | 5.2 | ||
| Heating capacity | Min. | kW | 0.8 | 0.9 | |
| Nom. | kW | 3.2 | 4 | ||
| Max. | kW | 7.4 | 8.8 | ||
| Nominal efficiency | EER | 5.13 | 4.71 | ||
| COP | 5.2 | 5.51 | |||
| Annual energy consumption | kWh | 292 | 425 | ||
| Energy labeling Directive | Cooling | A | A | ||
| Heating | A | A | |||
| Space cooling | Energy efficiency class | A+++ | A+++ | ||
| Capacity | Pdesign | kW | 3 | 4 | |
| SEER | 8.65 | 8.93 | |||
| Annual energy consumption | kWh/a | 121 | 157 | ||
| Space heating (Average climate) | Energy efficiency class | A+++ | A+++ | ||
| Capacity | Pdesign | kW | 3 | 3.8 | |
| SCOP/A | 5.2 | 5.5 | |||
| Pdh Heating capacity at -10° | kW | 3 | 3.8 | ||
| Annual energy consumption | kWh/a | 807 | 967 | ||
| Notes | (1) - See separate drawing for electrical data | (1) - See separate drawing for electrical data | |||
| (2) - See separate drawing for operation range | (2) - See separate drawing for operation range | ||||
| (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||