| FTXTM30R2V1B | FTXTM40R2V1B | |||||
|---|---|---|---|---|---|---|
| Sound pressure level | Heating | High | dBA | 45.0 | ||
| Medium | dBA | 31.0 | ||||
| Silent operation | dBA | 19.0 | ||||
| Low | dBA | 22.0 | ||||
| Cooling | Medium | dBA | 33.0 | |||
| Silent operation | dBA | 21.0 | ||||
| Low | dBA | 25.0 | ||||
| High | dBA | 45.0 | ||||
| Standard Accessories | Installation manual | 1 | 1 | |||
| Operation manual | 1 | 1 | ||||
| Wireless remote control | 1 | 1 | ||||
| AAA dry-cell batteries | 2 | 2 | ||||
| Remote control holder | 1 | 1 | ||||
| Mounting plate | 1 | 1 | ||||
| Indoor unit fixing screws | 2 | 2 | ||||
| Silver particle filter | 1 | 1 | ||||
| Control systems | Wired remote control | BRC073A1 | ||||
| Infrared remote control | ARC466A75 | |||||
| Piping connections | Liquid | OD | mm | 6.35 | ||
| Gas | OD | mm | 9.50 | |||
| Drain | 18 | |||||
| Power input | Cooling | Nom. | kW | 0.035 | ||
| Heating | Nom. | kW | 0.039 | |||
| Sound power level | Cooling | dBA | 60.0 | |||
| Heating | dBA | 61.0 | ||||
| Dimensions | Unit | Width | mm | 778 | ||
| Depth | mm | 272 | ||||
| Height | mm | 295 | ||||
| Casing | Colour | White | ||||
| Weight | Unit | kg | 10.0 | |||
| Fan | Air flow rate | Heating | High | m³/min | 12.5 | |
| Medium | m³/min | 7.5 | ||||
| Low | m³/min | 4.9 | ||||
| Silent operation | m³/min | 4.0 | ||||
| Cooling | Low | m³/min | 5.3 | |||
| Medium | m³/min | 7.8 | ||||
| High | m³/min | 12.2 | ||||
| Silent operation | m³/min | 4.1 | ||||
| Power supply | Phase | 1~ | ||||
| Name | V1 | |||||
| Frequency | Hz | 50 | ||||
| Voltage | V | 220-240 | ||||
| Notes | (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m | |||||
| (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m | ||||||
| (3) - See separate drawings for electrical data | ||||||
| Power input | Cooling | Nom. | kW | 0.053 | ||
| Heating | Nom. | kW | 0.06 | |||
| Casing | Colour | White | ||||
| Dimensions | Unit | Height | mm | 299 | ||
| Width | mm | 998 | ||||
| Depth | mm | 292 | ||||
| Weight | Unit | kg | 14.5 | |||
| Fan | Air flow rate | Cooling | High | m³/min | 15.4 | |
| Medium | m³/min | 9.5 | ||||
| Low | m³/min | 5.8 | ||||
| Silent operation | m³/min | 4.6 | ||||
| Heating | High | m³/min | 17.5 | |||
| Medium | m³/min | 10.5 | ||||
| Low | m³/min | 7.1 | ||||
| Silent operation | m³/min | 5.9 | ||||
| Sound power level | Cooling | dBA | 60 | |||
| Heating | dBA | 61 | ||||
| Sound pressure level | Cooling | High | dBA | 46 | ||
| Medium | dBA | 32 | ||||
| Low | dBA | 24 | ||||
| Silent operation | dBA | 20 | ||||
| Heating | High | dBA | 46 | |||
| Medium | dBA | 31 | ||||
| Low | dBA | 22 | ||||
| Silent operation | dBA | 19 | ||||
| Piping connections | Liquid | OD | mm | 6.35 | ||
| Gas | OD | mm | 9.5 | |||
| Drain | 18 | |||||
| Control systems | Infrared remote control | ARC466A75 | ||||
| Wired remote control | BRC073A1 | |||||
| Standard Accessories | Titanium apatite deodorizing filter | 1 | ||||
| Power supply | Name | V1 | ||||
| Phase | 1~ | |||||
| Frequency | Hz | 50 | ||||
| Voltage | V | 220-240 | ||||