| FTXTM30R2V1B / RXTM30R2V1B | FTXTM40R2V1B / RXTM40R2V1B | ||||
|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 0.70 | 0.90 | |
| Max. | kW | 4.50 | 5.10 | ||
| Nom. | kW | 3.00 | 4.00 | ||
| Space cooling | SEER | 7.60 | 7.70 | ||
| Annual energy consumption | kWh/a | 138 | 182 | ||
| Capacity | Pdesign | kW | 3.00 | 4.00 | |
| Energy efficiency class | A++ | A++ | |||
| Space heating (Average climate) | Capacity | Pdesign | kW | 3.00 | 3.80 |
| SCOP/A | 5.12 | 5.30 | |||
| Energy efficiency class | A+++ | A+++ | |||
| Pdh Heating capacity at -10° | kW | 3.00 | 3.80 | ||
| Annual energy consumption | kWh/a | 821 | 1,003 | ||
| Nominal efficiency | Annual energy consumption | kWh | 366 | 539 | |
| EER | 4.10 | 3.71 | |||
| COP | 5.34 | 5.37 | |||
| Energy labeling Directive | Cooling | A | A | ||
| Heating | A | A | |||
| Heating capacity | Nom. | kW | 3.20 | 4.00 | |
| Min. | kW | 0.80 | 1.20 | ||
| Max. | kW | 6.70 | 7.20 | ||
| Notes | (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | ||||
| (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | ||||