| FTXTM30R2V1B / RXTM30A2V1B | FTXTM40R2V1B / RXTM40A2V1B | ||||
|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 0.70 | 0.90 | |
| Nom. | kW | 3.00 | 4.00 | ||
| Max. | kW | 4.50 | 5.10 | ||
| Heating capacity | Min. | kW | 0.80 | 1.20 | |
| Nom. | kW | 3.20 | 4.00 | ||
| Max. | kW | 6.70 | 7.20 | ||
| Nominal efficiency | EER | 4.10 | 3.71 | ||
| COP | 5.34 | 5.37 | |||
| Annual energy consumption | kWh | 366 | 539 | ||
| Energy labeling Directive | Cooling | A | A | ||
| Heating | A | A | |||
| Space cooling | Energy efficiency class | A++ | A++ | ||
| Capacity | Pdesign | kW | 3.00 | 4.00 | |
| SEER | 7.60 | 7.70 | |||
| Annual energy consumption | kWh/a | 138 | 182 | ||
| Space heating (Average climate) | Energy efficiency class | A+++ | A+++ | ||
| Capacity | Pdesign | kW | 3.00 | 3.80 | |
| SCOP/A | 5.12 | 5.30 | |||
| Pdh Heating capacity at -10° | kW | 3.00 | 3.80 | ||
| Annual energy consumption | kWh/a | 821 | 1003 | ||