Specifications Table for FTXTM-A / RXTM-A

FTXTM30A2V1B / RXTM30A2V1B FTXTM40A2V1B / RXTM40A2V1B
Cooling capacity Min. kW 1.2 1.2
  Nom. kW 3 4
  Max. kW 4.6 5.2
Heating capacity Min. kW 0.8 0.9
  Nom. kW 3.2 4
  Max. kW 7.4 8.8
Nominal efficiency EER   5.13 4.71
  COP   5.3 5.51
  Annual energy consumption kWh 292 425
  Energy labeling Directive Cooling   A A
    Heating   A A
Space cooling Energy efficiency class   A+++ A+++
  Capacity Pdesign kW 3 4
  SEER   8.65 8.95
  Annual energy consumption kWh/a 121 156
Space heating (Average climate) Energy efficiency class   A+++ A+++
  Capacity Pdesign kW 3 3.8
  SCOP/A   5.35 5.5
  Pdh Heating capacity at -10° kW 3 3.8
  Annual energy consumption kWh/a 785 967
Energy Efficiency Range A+++ ~ D A+++ ~ D
Notes (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data