| FTXTA30D2V1BP | |||||
|---|---|---|---|---|---|
| Power input | Cooling | Nom. | kW | 0.023 | |
| Heating | Nom. | kW | 0.022 | ||
| Casing | Colour | Casing: White, Panel: Light wood | |||
| Dimensions | Unit | Height | mm | 295 | |
| Width | mm | 798 | |||
| Depth | mm | 189 | |||
| Weight | Unit | kg | 12 | ||
| Fan | Air flow rate | Cooling | High | m³/min | 13.1 |
| Medium | m³/min | 9.0 | |||
| Low | m³/min | 6.0 | |||
| Silent operation | m³/min | 4.9 | |||
| Heating | High | m³/min | 12.3 | ||
| Medium | m³/min | 8.2 | |||
| Low | m³/min | 5.8 | |||
| Silent operation | m³/min | 5.0 | |||
| Sound power level | Cooling | dBA | 60 | ||
| Heating | dBA | 60 | |||
| Sound pressure level | Cooling | High | dBA | 43 | |
| Medium | dBA | 32 | |||
| Low | dBA | 25 | |||
| Silent operation | dBA | 20 | |||
| Heating | High | dBA | 41 | ||
| Medium | dBA | 31 | |||
| Low | dBA | 24 | |||
| Silent operation | dBA | 19 | |||
| Refrigerant | GWP | 675.0 | |||
| Piping connections | Liquid | OD | mm | 6.35 | |
| Gas | OD | mm | 9.50 | ||
| Drain | 18 | ||||
| Control systems | Infrared remote control | ARC466A95 | |||
| Wired remote control | BRC073A1 | ||||
| Standard Accessories | Installation manual | 1 | |||
| Wireless remote control | 1 | ||||
| Screw cover | 2 | ||||
| AAA dry-cell batteries | 2 | ||||
| General safety precautions | 1 | ||||
| Operation manual | 1 | ||||
| Titanium apatite deodorizing filter | 1 | ||||
| Silver particle filter | 1 | ||||
| Remote control holder | 1 | ||||
| Screw bag | 1 | ||||
| Energy Efficiency Range | A+++ ~ D | ||||
| Power supply | Phase | 1~ | |||
| Frequency | Hz | 50 | |||
| Voltage | V | 220-240 | |||
| Notes | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m | ||||
| (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m | |||||
| (3) - See separate drawing for electrical data | |||||