Specifications Table for FTXTA-CW

FTXTA30C2V1BW
Power input Cooling Nom. kW 0.023
  Heating Nom. kW 0.022
Casing Colour   White
Dimensions Unit Height mm 295
    Width mm 798
    Depth mm 189
Weight Unit kg 12
Fan Air flow rate Cooling High m³/min 13.1
      Medium m³/min 9
      Low m³/min 6
      Silent operation m³/min 4.9
    Heating High m³/min 12.3
      Medium m³/min 8.2
      Low m³/min 5.8
      Silent operation m³/min 5
Sound power level Cooling dBA 60
  Heating dBA 60
Sound pressure level Cooling High dBA 43
    Medium dBA 32
    Low dBA 25
    Silent operation dBA 20
  Heating High dBA 41
    Medium dBA 31
    Low dBA 24
    Silent operation dBA 19
Refrigerant GWP   675
Piping connections Liquid OD mm 6.35
  Gas OD mm 9.5
  Drain   18
Control systems Infrared remote control   ARC466A84
  Wired remote control   BRC073A4
Standard Accessories Installation manual 1
  Wireless remote control 1
  Screw cover 2
  AAA dry-cell batteries 2
  General safety precautions 1
  Operation manual 1
  Titanium apatite deodorizing filter 1
  Silver particle filter 1
  Remote control holder 1
  Screw bag 1
Power supply Phase   1~
  Frequency Hz 50
  Voltage V 220-240