FTXTA30C2V1BB | |||||
---|---|---|---|---|---|
Power input | Cooling | Nom. | kW | 0.023 | |
Heating | Nom. | kW | 0.022 | ||
Casing | Colour | Black | |||
Dimensions | Unit | Height | mm | 295 | |
Width | mm | 798 | |||
Depth | mm | 189 | |||
Weight | Unit | kg | 12 | ||
Fan | Air flow rate | Cooling | High | m³/min | 13.1 |
Medium | m³/min | 9 | |||
Low | m³/min | 6 | |||
Silent operation | m³/min | 4.9 | |||
Heating | High | m³/min | 12.3 | ||
Medium | m³/min | 8.2 | |||
Low | m³/min | 5.8 | |||
Silent operation | m³/min | 5 | |||
Sound power level | Cooling | dBA | 60 | ||
Heating | dBA | 60 | |||
Sound pressure level | Cooling | High | dBA | 43 | |
Medium | dBA | 32 | |||
Low | dBA | 25 | |||
Silent operation | dBA | 20 | |||
Heating | High | dBA | 41 | ||
Medium | dBA | 31 | |||
Low | dBA | 24 | |||
Silent operation | dBA | 19 | |||
Refrigerant | GWP | 675 | |||
Piping connections | Liquid | OD | mm | 6.35 | |
Gas | OD | mm | 9.5 | ||
Drain | 18 | ||||
Control systems | Infrared remote control | ARC466A84 | |||
Wired remote control | BRC073A4 | ||||
Standard Accessories | Installation manual | 1 | |||
Wireless remote control | 1 | ||||
Screw cover | 2 | ||||
AAA dry-cell batteries | 2 | ||||
General safety precautions | 1 | ||||
Operation manual | 1 | ||||
Titanium apatite deodorizing filter | 1 | ||||
Silver particle filter | 1 | ||||
Remote control holder | 1 | ||||
Screw bag | 1 | ||||
Power supply | Phase | 1~ | |||
Frequency | Hz | 50 | |||
Voltage | V | 220-240 |