| FTXTA30C2V1BB / RXTA30C2V1B | ||||
|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.2 | |
| Nom. | kW | 3 | ||
| Max. | kW | 4.6 | ||
| Heating capacity | Min. | kW | 0.8 | |
| Nom. | kW | 3.2 | ||
| Max. | kW | 7.1 | ||
| Nominal efficiency | EER | 4.89 | ||
| COP | 5.01 | |||
| Annual energy consumption | kWh | 307 | ||
| Energy labeling Directive | Cooling | A | ||
| Heating | A | |||
| Space cooling | Energy efficiency class | A+++ | ||
| Capacity | Pdesign | kW | 3 | |
| SEER | 8.75 | |||
| Annual energy consumption | kWh/a | 120 | ||
| Space heating (Average climate) | Energy efficiency class | A+++ | ||
| Capacity | Pdesign | kW | 3 | |
| SCOP/A | 5.17 | |||
| Pdh Heating capacity at -10° | kW | 3 | ||
| Annual energy consumption | kWh/a | 812 | ||
| Notes | (1) - See separate drawing for electrical data | |||
| (2) - See separate drawing for operation range | ||||
| (3) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (4) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||