| FTXTA30C2V1BB / RXTA30B2V1B | ||||
|---|---|---|---|---|
| Cooling capacity | Min. | kW | 0.70 | |
| Nom. | kW | 3.00 | ||
| Max. | kW | 4.50 | ||
| Heating capacity | Min. | kW | 0.80 | |
| Nom. | kW | 3.20 | ||
| Max. | kW | 6.90 | ||
| Nominal efficiency | Annual energy consumption | kWh | 357 | |
| COP | 4.87 | |||
| EER | 4.20 | |||
| Energy labeling Directive | Cooling | A | ||
| Heating | A | |||
| Space cooling | Annual energy consumption | kWh/a | 138 | |
| Energy efficiency class | A++ | |||
| Capacity | Pdesign | kW | 3.00 | |
| SEER | 7.63 | |||
| Space heating (Average climate) | Annual energy consumption | kWh/a | 714 | |
| Capacity | Pdesign | kW | 2.60 | |
| Energy efficiency class | A+++ | |||
| Pdh Heating capacity at -10° | kW | 2.60 | ||
| SCOP/A | 5.10 | |||
| Notes | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for electrical data | ||||
| (4) - See separate drawing for operation range | ||||