| FTXTA30B2V1BW | |||||
|---|---|---|---|---|---|
| Sound pressure level | Heating | High | dBA | 41 | |
| Medium | dBA | 31 | |||
| Silent operation | dBA | 19 | |||
| Low | dBA | 24 | |||
| Cooling | Medium | dBA | 32 | ||
| Silent operation | dBA | 20 | |||
| Low | dBA | 25 | |||
| High | dBA | 43 | |||
| Standard Accessories | Installation manual | 1 | |||
| Operation manual | 1 | ||||
| Air filter | 2 | ||||
| Infrared remote control | 1 | ||||
| Remote controller mounting plate | 1 | ||||
| Screw bag | 1 | ||||
| Screw cover | 2 | ||||
| AAA dry-cell batteries | 2 | ||||
| General safety precautions | 1 | ||||
| Refrigerant | GWP | 675.0 | |||
| Control systems | Wired remote control | BRC073A4 | |||
| Infrared remote control | ARC466A59 | ||||
| Piping connections | Liquid | OD | mm | 6.35 | |
| Gas | OD | mm | 9.50 | ||
| Drain | 18 | ||||
| Power input | Cooling | Nom. | kW | 0.023 | |
| Heating | Nom. | kW | 0.022 | ||
| Sound power level | Cooling | dBA | 60 | ||
| Heating | dBA | 60 | |||
| Dimensions | Unit | Width | mm | 798 | |
| Depth | mm | 189 | |||
| Height | mm | 295 | |||
| Casing | Colour | White | |||
| Weight | Unit | kg | 11.5 | ||
| Fan | Air flow rate | Heating | High | m³/min | 11.5 |
| Medium | m³/min | 8.0 | |||
| Low | m³/min | 6.0 | |||
| Silent operation | m³/min | 5.1 | |||
| Cooling | Low | m³/min | 5.7 | ||
| Medium | m³/min | 8.3 | |||
| High | m³/min | 11.9 | |||
| Silent operation | m³/min | 4.6 | |||
| Power supply | Phase | 1~ | |||
| Name | V1 | ||||
| Frequency | Hz | 50 | |||
| Voltage | V | 220-240 | |||
| Notes | (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m | ||||
| (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m | |||||
| (3) - See separate drawing for electrical data | |||||