|
FTXTA30B2V1BW / RXTA30C2V1B |
Cooling capacity
|
Min.
|
kW
|
0.70
|
|
Nom.
|
kW
|
3.00
|
|
Max.
|
kW
|
4.50
|
Heating capacity
|
Min.
|
kW
|
0.80
|
|
Nom.
|
kW
|
3.20
|
|
Max.
|
kW
|
6.90
|
Nominal efficiency
|
Annual energy consumption
|
kWh
|
357
|
|
COP
|
|
4.87
|
|
EER
|
|
4.20
|
|
Energy labeling Directive
|
Cooling
|
|
A
|
|
|
Heating
|
|
A
|
Space cooling
|
Annual energy consumption
|
kWh/a
|
138
|
|
Energy efficiency class
|
|
A++
|
|
Capacity
|
Pdesign
|
kW
|
3.00
|
|
SEER
|
|
7.63
|
Space heating (Average climate)
|
Annual energy consumption
|
kWh/a
|
714
|
|
Capacity
|
Pdesign
|
kW
|
2.60
|
|
Energy efficiency class
|
|
A+++
|
|
Pdh Heating capacity at -10°
|
kW
|
2.60
|
|
SCOP/A
|
|
5.10
|
Notes
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
|
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
|
|
(3) - See separate drawing for electrical data
|
|
(4) - See separate drawing for operation range
|