Specifications Table for FTXTA-BB / RXTA-B

FTXTA30B2V1BB / RXTA30B2V1B
Cooling capacity Min. kW 0.70
  Nom. kW 3.00
  Max. kW 4.50
Heating capacity Min. kW 0.80
  Nom. kW 3.20
  Max. kW 6.90
Nominal efficiency EER   4.20
  COP   4.87
  Annual energy consumption kWh 357
  Energy labeling Directive Cooling   A
    Heating   A
Space cooling Energy efficiency class   A++
  Capacity Pdesign kW 3.00
  SEER   7.63
  Annual energy consumption kWh/a 138
Space heating (Average climate) Energy efficiency class   A+++
  Capacity Pdesign kW 2.60
  SCOP/A   5.10
  Pdh Heating capacity at -10° kW 2.60
  Annual energy consumption kWh/a 714
Energy Efficiency Range A+++ ~ D