Specifications Table for FTXS-K / RXS-L

FTXS20K2V1B / RXS20L2V1B FTXS25K2V1B / RXS25L2V1B FTXS35K2V1B / RXS35L2V1B FTXS42K2V1B / RXS42L2V1B FTXS42K3V1B / RXS42L2V1B FTXS50K2V1B / RXS50L2V1B FTXS50K3V1B / RXS50L2V1B
Cooling capacity Min. kW 1.3 1.3 1.4 1.7 1.7 1.7 1.7
  Max. kW 2.8 3.2 4.0 5.0 5.0 5.3 5.3
  Nom. kW 2.00 2.5 3.5 4.20 4.20 (2) 5.00 5.00 (2)
Space cooling SEER   7.40 7.90 7.47 6.80 6.80 6.80 6.80
  Annual energy consumption kWh/a 95 111 164 216 216 257 257
  Capacity Pdesign kW 2.00 2.50 3.50 4.20 4.20 5.00 5.00
  Energy efficiency class   A++ A++ A++ A++ A++ A++ A++
Space heating (Average climate) Capacity Pdesign kW 2.30 2.50 3.60 4.00 4.00 4.60 4.60
  SCOP/A   4.77 4.78 4.85 4.20 4.20 4.20 4.20
  Energy efficiency class   A++ A++ A++ A+ A+ A+ A+
  Annual energy consumption kWh/a 675 732 1,039 1,334 1,334 1,535 1,535
Piping connections Liquid OD mm 6.35 6.35 6.35 6.35 6.35 6.35 6.35
  Gas OD mm 9.5 9.5 9.5 9.5 12.7 12.7 12.7
  Drain OD mm 18 18 18 18 18 18 18
Nominal efficiency Annual energy consumption kWh 215 285 430 590 627 705 753
  EER   4.65 4.39 4.07 3.56 3.35 (1) 3.55 3.32 (1)
  COP   4.72 4.67 4.76 4.12 4.12 (1) 4.00 4.00 (1)
  Energy labeling Directive Cooling   A A A A A A A
    Heating   A A A A A A A
Heating capacity Nom. kW 2.5 2.8 4.00 5.40 5.40 (2) 5.80 5.80 (2)
  Min. kW 1.3 1.3 1.4 1.7 1.7 1.7 1.7
  Max. kW 4.3 4.7 5.2 6.0 6.0 6.5 6.5
Notes (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - EER/COP according to Eurovent 2012, for use outside EU only
  (2) - 220V (2) - 220V (2) - 220V (2) - 220V (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (2) - 220V (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
  (3) - 230V (3) - 230V (3) - 230V (3) - 230V (3) - 220V (3) - 230V (3) - 220V
  (4) - 240V (4) - 240V (4) - 240V (4) - 240V (4) - 230V (4) - 240V (4) - 230V
  (5) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (5) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (5) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (5) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (5) - 240V (5) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (5) - 240V