| FTXS20G2V1B | FTXS25G2V1B | FTXS35G2V1B | FTXS42G2V1B | FTXS50G2V1B | FTXS60GV1B | FTXS71GV1B | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Heating | High | dBA | 38 | 39 | 42 | 42 | 44 | 46 | ||
| Silent operation | dBA | 25 | 25 | 26 | 30 | 31 | 34 | ||||
| Low | dBA | 28 | 28 | 29 | 33 | 34 | 37 | ||||
| Cooling | Silent operation | dBA | 22 | 22 | 23 | 30 | 31 | 34 | |||
| Low | dBA | 25 | 25 | 26 | 33 | 34 | 37 | ||||
| High | dBA | 38 | 38 | 42 | 42 | 43 | 46 | ||||
| Nom. | dBA | 33 | 34 | 36 | 38 | 39 | 42 | ||||
| Cooling | Nom. | dBA | 32 | 32 | 34 | 38 | 39 | 42 | |||
| Standard Accessories | Titanium apatite photocatalytic air purification filter | 2 | 2 | 2 | 2 | 2 | 2 | ||||
| Operation manual | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Installation manual | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Wireless remote control | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Batteries | 2 | 2 | 2 | 2 | 2 | 2 | 2 | ||||
| Remote control holder | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Indoor unit fixing screws | 2 | 2 | 2 | 2 | 2 | 2 | 2 | ||||
| Mounting plate | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Control systems | Infrared remote control | ARC452A3 | |||||||||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | ||
| Gas | OD | mm | 9.52 | 9.52 | 9.52 | 9.52 | 12.70 | 15.9 | |||
| Drain | 18 | 18 | 18 | 18 | 18 | 18 | |||||
| Power input | Cooling | Nom. | kW | 0.045 (2), 0.045 (3), 0.045 (4) | |||||||
| Heating | Nom. | kW | 0.060 (2), 0.060 (3), 0.060 (4) | ||||||||
| Sound power level | Cooling | dBA | 54 | 54 | 58 | 58 | 59 | 63 | |||
| Heating | dBA | 54 | 55 | 58 | 58 | 60 | 62 | ||||
| Dimensions | Unit | Width | mm | 800 | 800 | 800 | 800 | 800 | 1,050 | ||
| Depth | mm | 215 | 215 | 215 | 215 | 215 | 250 | ||||
| Height | mm | 295 | 295 | 295 | 295 | 295 | 290 | ||||
| Casing | Colour | White | White | White | White | White | White | ||||
| Weight | Unit | kg | 9 | 9 | 10 | 10 | 10 | 12 | |||
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | ||||
| Name | V1 | V1 | V1 | V1 | V1 | V1 | |||||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | ||||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | ||||
| Notes | (1) - 220V | (1) - 220V | (1) - 220V | (1) - 220V | (1) - 220V | (1) - 220V | (1) - SL: The silent fan level of the air flow rate setting | ||||
| (2) - 230V | (2) - 230V | (2) - 230V | (2) - 230V | (2) - 230V | (2) - 230V | (2) - 220V | |||||
| (3) - 240V | (3) - 240V | (3) - 240V | (3) - 240V | (3) - 240V | (3) - 240V | (3) - 230V | |||||
| Fan | Air flow rate | Cooling | Nom. | m³/min | 16.0 | ||||||
| Sound pressure level | Cooling | Nom. | dBA | 41 | |||||||
| Fan | Air flow rate | Heating | Nom. | m³/min | 14.9 | ||||||
| Sound pressure level | Heating | Nom. | dBA | 40 | |||||||
| Power input | Cooling | Nom. | kW | 0.040 (4) (2) (3), 0.040 (4) (2) (3), 0.040 (4) (2) (3) | |||||||
| Heating | Nom. | kW | 0.045 (4) (2) (3), 0.045 (4) (2) (3), 0.045 (4) (2) (3) | ||||||||
| Casing | Colour | White | |||||||||
| Dimensions | Unit | Height | mm | 290 | |||||||
| Width | mm | 1050 | |||||||||
| Depth | mm | 250 | |||||||||
| Weight | Unit | kg | 12 | ||||||||
| Fan | Air flow rate | Cooling | High | m³/min | 16.0 | ||||||
| Low | m³/min | 11.3 | |||||||||
| Silent operation | m³/min | 10.1 | |||||||||
| Heating | High | m³/min | 17.2 | ||||||||
| Low | m³/min | 12.6 | |||||||||
| Silent operation | m³/min | 11.3 | |||||||||
| Sound power level | Cooling | dBA | 60 | ||||||||
| Heating | dBA | 59 | |||||||||
| Sound pressure level | Cooling | High | dBA | 45 | |||||||
| Low | dBA | 36 | |||||||||
| Silent operation | dBA | 33 | |||||||||
| Heating | High | dBA | 44 | ||||||||
| Low | dBA | 35 | |||||||||
| Silent operation | dBA | 32 | |||||||||
| Piping connections | Liquid | OD | mm | 6.35 | |||||||
| Gas | OD | mm | 12.7 | ||||||||
| Drain | 18 | ||||||||||
| Control systems | Infrared remote control | ARC452A3 | |||||||||
| Power supply | Name | V1 | |||||||||
| Phase | 1~ | ||||||||||
| Frequency | Hz | 50 | |||||||||
| Voltage | V | 220-240 | |||||||||
| Standard Accessories | Titanium apatite photocatalytic air purification filter without frame | 2 | |||||||||
| Notes | (4) - 240V | ||||||||||