Specifications Table for FTXS-G / RXS-F

FTXS60GV1B / RXS60F3V1B FTXS60GV1B / RXS60F4V1B FTXS71GV1B / RXS71FAV1B FTXS71GV1B / RXS71FAV1B9
Cooling capacity Min. kW 1.7 1.7 2.3 2.3
  Max. kW 6.7 6.7 8.5 8.5
  Nom. kW 6.0 (3) 6.0 (2) 7.1 (3) 7.1 (2)
Space cooling SEER     5.35   5.23
  Annual energy consumption kWh/a   393   475
  Capacity Pdesign kW   6.00   7.10
  Energy efficiency class     A   A
Space heating (Average climate) Capacity Pdesign kW   4.80   6.50
  SCOP/A     3.75   3.50
  Energy efficiency class     A   A
  Annual energy consumption kWh/a   1,790   2,593
Piping connections Liquid OD mm 6.35 6.35 6.35 6.35
  Gas OD mm 12.7 12.7 15.9 15.9
  Drain OD mm 18.0 18.0 18.0 18.0
Nominal efficiency EER   3.02 3.02 3.02 3.02
  Annual energy consumption kWh 995 995 1,175 1,175
  COP   3.43 3.43 3.22 3.22
  Energy labeling Directive Cooling   B B B B
    Heating   B B C C
Heating capacity Nom. kW 7.0 (4) 7.0 (3) 8.2 (4) 8.2 (3)
  Min. kW 1.7 1.7 2.3 2.3
  Max. kW 8.0 8.0 10.2 10.2
Notes (1) - Energy label: scale from A (most efficient) to G (less efficient) (1) - EER/COP according to Eurovent 2012, for use outside EU only (1) - Energy label: scale from A (most efficient) to G (less efficient) (1) - EER/COP according to Eurovent 2012, for use outside EU only
  (2) - Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions) (2) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (2) - Annual energy consumption: based on average use of 500 running hours per year at full load (nominal conditions) (2) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m
  (3) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (3) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m (3) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m
  (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (4) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (4) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (4) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
  (5) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load   (5) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load