| FTXQ25AMV1B | FTXQ35AMV1B | |||||
|---|---|---|---|---|---|---|
| Sound pressure level | Heating | High | dBA | 42.0 | ||
| Medium | dBA | 35.0 | ||||
| Silent operation | dBA | 25.0 | ||||
| Low | dBA | 30.0 | ||||
| Cooling | Medium | dBA | 35.0 | |||
| Silent operation | dBA | 24.0 | ||||
| Low | dBA | 28.0 | ||||
| High | dBA | 41.0 | ||||
| Standard Accessories | Installation manual | 1 | 1 | |||
| Operation manual | 1 | 1 | ||||
| AAA dry-cell batteries | 2 | 2 | ||||
| Mounting plate | 1 | 1 | ||||
| Indoor unit fixing screws | 2 | 2 | ||||
| General safety precautions | 1 | 1 | ||||
| Infrared remote control | 1 | 1 | ||||
| Remote control holder | 1 | 1 | ||||
| Control systems | Infrared remote control | ARC470A1 | ||||
| Piping connections | Liquid | OD | mm | 6.35 | ||
| Gas | OD | mm | 9.50 | |||
| Drain | 18 | |||||
| Power input | Cooling | Nom. | kW | 0.025 | ||
| Heating | Nom. | kW | 0.031 | |||
| Sound power level | Cooling | dBA | 55 | |||
| Dimensions | Unit | Width | mm | 770 | ||
| Depth | mm | 232 | ||||
| Height | mm | 291 | ||||
| Casing | Colour | White | ||||
| Weight | Unit | kg | 9.00 | |||
| Fan | Air flow rate | Heating | High | m³/min | 12.0 | |
| Medium | m³/min | 10.0 | ||||
| Low | m³/min | 8.3 | ||||
| Silent operation | m³/min | 6.9 | ||||
| Cooling | Low | m³/min | 7.0 | |||
| Medium | m³/min | 8.5 | ||||
| High | m³/min | 10.5 | ||||
| Silent operation | m³/min | 6.0 | ||||
| Power supply | Phase | 1~ | ||||
| Frequency | Hz | 50 | ||||
| Voltage | V | 220-240 | ||||
| Notes | (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m | |||||
| (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m | ||||||
| Power input | Cooling | Nom. | kW | 0.023 | ||
| Heating | Nom. | kW | 0.027 | |||
| Casing | Colour | White | ||||
| Dimensions | Unit | Height | mm | 291 | ||
| Width | mm | 770 | ||||
| Depth | mm | 232 | ||||
| Weight | Unit | kg | 9 | |||
| Fan | Air flow rate | Cooling | High | m³/min | 10.2 | |
| Medium | m³/min | 8.1 | ||||
| Low | m³/min | 6.5 | ||||
| Silent operation | m³/min | 5 | ||||
| Heating | High | m³/min | 11.1 | |||
| Medium | m³/min | 9.6 | ||||
| Low | m³/min | 8.1 | ||||
| Silent operation | m³/min | 6.8 | ||||
| Sound power level | Cooling | dBA | 55 | |||
| Sound pressure level | Cooling | High | dBA | 40 | ||
| Medium | dBA | 34 | ||||
| Low | dBA | 26 | ||||
| Silent operation | dBA | 23 | ||||
| Heating | High | dBA | 40 | |||
| Medium | dBA | 34 | ||||
| Low | dBA | 29 | ||||
| Silent operation | dBA | 25 | ||||
| Piping connections | Liquid | OD | mm | 6.35 | ||
| Gas | OD | mm | 9.5 | |||
| Drain | 18 | |||||
| Control systems | Infrared remote control | ARC470A1 | ||||
| Power supply | Phase | 1~ | ||||
| Frequency | Hz | 50 | ||||
| Voltage | V | 220-240 | ||||