| FTXQ25AMV1B / RXQ25AMV1B | FTXQ35AMV1B / RXQ35AMV1B | ||||
|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.30 | 1.30 | |
| Nom. | kW | 2.50 | 3.50 | ||
| Max. | kW | 3.00 | 3.80 | ||
| Heating capacity | Min. | kW | 1.30 | 1.30 | |
| Nom. | kW | 3.00 | 3.90 | ||
| Max. | kW | 3.90 | 4.80 | ||
| Nominal efficiency | EER | 3.24 | 3.24 | ||
| COP | 3.71 | 3.71 | |||
| Annual energy consumption | kWh | 386 | 540 | ||
| Energy labeling Directive | Cooling | A | A | ||
| Heating | A | A | |||
| Space cooling | Energy efficiency class | A++ | A++ | ||
| Capacity | Pdesign | kW | 2.50 | 3.50 | |
| SEER | 6.22 | 6.21 | |||
| Annual energy consumption | kWh/a | 141 | 197 | ||
| Space heating (Average climate) | Energy efficiency class | A+ | A+ | ||
| Capacity | Pdesign | kW | 2.30 | 2.40 | |
| SCOP/A | 4.22 | 4.12 | |||
| Pdh Heating capacity at -10° | kW | 1.81 | 1.90 | ||
| Annual energy consumption | kWh/a | 764 | 815 | ||