| FTXP50P5V1B / RXP50N5V1B8 | ||||
|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.70 | |
| Nom. | kW | 5.00 | ||
| Max. | kW | 5.30 | ||
| Heating capacity | Min. | kW | 1.70 | |
| Nom. | kW | 5.60 | ||
| Max. | kW | 6.50 | ||
| Nominal efficiency | EER | 3.30 | ||
| COP | 3.71 | |||
| Annual energy consumption | kWh | 758 | ||
| Energy labeling Directive | Cooling | A | ||
| Heating | A | |||
| Space cooling | Energy efficiency class | A++ | ||
| Capacity | Pdesign | kW | 5.00 | |
| SEER | 7.10 | |||
| Annual energy consumption | kWh/a | 246 | ||
| Space heating (Average climate) | Energy efficiency class | A+ | ||
| Capacity | Pdesign | kW | 4.60 | |
| SCOP/A | 4.30 | |||
| Pdh Heating capacity at -10° | kW | 3.73 | ||
| Annual energy consumption | kWh/a | 1498 | ||
| Energy Efficiency Range | A+++ ~ D | |||
| Notes | (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for operation range | ||||
| (4) - See separate drawing for electrical data | ||||