| FTXP35N5V1B | FTXP50N2V1B | FTXP60N2V1B | FTXP71N2V1B | FTXP20N5V1B (Archived) | FTXP25N5V1B (Archived) | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| Power input | Cooling | Nom. | kW | 0.032 | 0.029 | 0.032 | 0.032 | 0.019 | 0.02 | |
| Heating | Nom. | kW | 0.032 | 0.032 | 0.035 | 0.035 | 0.023 | 0.023 | ||
| Casing | Colour | White | White | White | White | White | White | |||
| Dimensions | Unit | Height | mm | 286 | 295 | 295 | 295 | 286 | 286 | |
| Width | mm | 770 | 990 | 990 | 990 | 770 | 770 | |||
| Depth | mm | 225 | 263 | 263 | 263 | 225 | 225 | |||
| Weight | Unit | kg | 9 | 13.5 | 13.5 | 13.5 | 8.5 | 8.5 | ||
| Fan | Air flow rate | Cooling | High | m³/min | 11.5 | 16.3 | 16.8 | 16.8 | 9.5 | 9.7 |
| Medium | m³/min | 8.3 | 14 | 14.4 | 14.4 | 7.4 | 7.7 | |||
| Low | m³/min | 6.3 | 11.5 | 11.8 | 11.8 | 5.6 | 5.8 | |||
| Silent operation | m³/min | 4.5 | 8.3 | 9.2 | 10.1 | 4.2 | 4.2 | |||
| Heating | High | m³/min | 11.5 | 17.3 | 17.9 | 17.9 | 10.4 | 10.4 | ||
| Medium | m³/min | 9 | 14.4 | 15.3 | 15.3 | 8.1 | 8.1 | |||
| Low | m³/min | 7 | 11.8 | 12.4 | 12.4 | 6.2 | 6.4 | |||
| Silent operation | m³/min | 5.3 | 10.4 | 11 | 11 | 5.2 | 5.2 | |||
| Sound power level | Cooling | dBA | 58 | 59 | 60 | 62 | 55 | 55 | ||
| Heating | dBA | 58 | 61 | 62 | 62 | 55 | 55 | |||
| Sound pressure level | Cooling | High | dBA | 43 | 43 | 45 | 46 | 39 | 40 | |
| Medium | dBA | 34 | 39 | 41 | 42 | 33 | 33 | |||
| Low | dBA | 27 | 34 | 36 | 37 | 25 | 26 | |||
| Silent operation | dBA | 20 | 27 | 30 | 32 | 19 | 19 | |||
| Heating | High | dBA | 40 | 42 | 44 | 45 | 39 | 40 | ||
| Medium | dBA | 35 | 38 | 40 | 41 | 34 | 34 | |||
| Low | dBA | 29 | 33 | 35 | 36 | 28 | 28 | |||
| Silent operation | dBA | 21 | 30 | 32 | 33 | 21 | 21 | |||
| Piping connections | Liquid | OD | mm | 6 | 6.4 | 6.4 | 6.4 | 6 | 6 | |
| Gas | OD | mm | 9.5 | 12.7 | 12.7 | 12.7 | 9.5 | 9.5 | ||
| Drain | 18 | 18 | 18 | 18 | 18 | 18 | ||||
| Control systems | Infrared remote control | ARC480A78 | ARC480A53 | ARC480A53 | ARC480A53 | ARC480A78 | ARC480A78 | |||
| Wired remote control | BRC944B2, BRC073A1 | BRC944B2, BRC073A1 | BRC944B2, BRC073A1 | |||||||
| Standard Accessories | Installation manual | 1 | 1 | 1 | 1 | 1 | 1 | |||
| AAA dry-cell batteries | 2 | 2 | 2 | 2 | 2 | 2 | ||||
| General safety precautions | 1 | 1 | 1 | |||||||
| Operation manual | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Titanium apatite deodorizing filter | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Silver particle filter | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Indoor unit fixing screws | 2 | 2 | 2 | 2 | 2 | 2 | ||||
| Infrared remote control | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Mounting plate | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Remote control holder | 1 | 1 | 1 | 1 | 1 | 1 | ||||
| Power supply | Name | V1 | V1 | V1 | ||||||
| Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | ||||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | |||
| Standard Accessories | WLAN adapter kit | 1 | 1 | 1 | ||||||
| Notes | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 5m; level difference: 0m | ||||||||
| (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal) | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m (horizontal) | |||||||||
| (3) - See separate drawing for electrical data | (3) - See separate drawing for electrical data | |||||||||