| FTXP20N5V1B / RXP20N5V1B9 | FTXP25N5V1B / RXP25N5V1B9 | FTXP35N5V1B / RXP35N5V1B9 | FTXP50N2V1B / RXP50N5V1B9 | FTXP60N2V1B / RXP60N5V1B9 | FTXP71N2V1B / RXP71N5V1B9 | ||||
|---|---|---|---|---|---|---|---|---|---|
| Outdoor unit | RXP20N5V1B9 | RXP25N5V1B9 | RXP35N5V1B9 | ||||||
| Cooling capacity | Min. | kW | 1.3 | 1.3 | 1.3 | 1.7 | 1.7 | 2.3 | |
| Nom. | kW | 2.00 | 2.50 | 3.50 | 5.0 | 6.0 | 7.1 | ||
| Max. | kW | 2.6 | 3.0 | 4.0 | 6.0 | 7.0 | 7.3 | ||
| Heating capacity | Min. | kW | 1.30 | 1.30 | 1.30 | 1.7 | 1.7 | 2.3 | |
| Nom. | kW | 2.50 | 3.00 | 4.00 | 6.0 | 7.0 | 8.2 | ||
| Max. | kW | 3.50 | 4.00 | 4.80 | 7.7 | 8.0 | 9.0 | ||
| Nominal efficiency | EER | 3.75 | 3.75 | 3.26 | 3.61 | 3.29 | 2.64 | ||
| COP | 4.77 | 4.36 | 4.02 | 3.80 | 3.63 | 3.19 | |||
| Annual energy consumption | kWh | 693 | 912 | 1345 | |||||
| Energy labeling Directive | Cooling | A | A | A | A | A | D | ||
| Heating | A | A | A | A | A | D | |||
| Space cooling | Energy efficiency class | A++ | A++ | A++ | A++ | A++ | A++ | ||
| Capacity | Pdesign | kW | 2.00 | 2.50 | 3.50 | 5.0 | 6.0 | 7.1 | |
| SEER | 7.20 | 7.20 | 7.20 | 7.30 | 6.82 | 6.20 | |||
| Annual energy consumption | kWh/a | 97 | 121 | 170 | 240 | 308 | 401 | ||
| Space heating (Average climate) | Energy efficiency class | A++ | A++ | A++ | A+ | A+ | A+ | ||
| Capacity | Pdesign | kW | 2.20 | 2.40 | 2.80 | 4.60 | 4.80 | 6.20 | |
| SCOP/A | 4.65 | 4.61 | 4.64 | 4.40 | 4.10 | 4.01 | |||
| Pdh Heating capacity at -10° | kW | 1.99 | 2.09 | 2.35 | 3.15 | 3.29 | 4.24 | ||
| Annual energy consumption | kWh/a | 663 | 728 | 845 | 1463 | 1638 | 2166 | ||
| Energy Efficiency Range | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | |||
| Notes | (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for electrical data | (3) - See separate drawing for electrical data | (3) - See separate drawing for electrical data | |||||||