| FTXP20M5V1B9 / RXP20N5V1B9 (Archived) | FTXP25M5V1B9 / RXP25N5V1B9 (Archived) | FTXP35M5V1B9 / RXP35N5V1B9 (Archived) | ||||
|---|---|---|---|---|---|---|
| Outdoor unit | RXP20N5V1B9 | RXP25N5V1B9 | RXP35N5V1B9 | |||
| Cooling capacity | Min. | kW | 1.3 | 1.3 | 1.3 | |
| Nom. | kW | 2 | 2.5 | 3.5 | ||
| Max. | kW | 2.6 | 3 | 4 | ||
| Heating capacity | Min. | kW | 1.3 | 1.3 | 1.3 | |
| Nom. | kW | 2.5 | 3 | 4 | ||
| Max. | kW | 3.5 | 4 | 4.8 | ||
| Nominal efficiency | EER | 3.75 | 3.75 | 3.26 | ||
| COP | 4.77 | 4.36 | 4.02 | |||
| Energy labeling Directive | Cooling | A | A | A | ||
| Heating | A | A | A | |||
| Space cooling | Energy efficiency class | A++ | A++ | A++ | ||
| Capacity | Pdesign | kW | 2 | 2.5 | 3.5 | |
| SEER | 7.2 | 7.2 | 7.2 | |||
| Annual energy consumption | kWh/a | 97 | 121 | 170 | ||
| Space heating (Average climate) | Energy efficiency class | A++ | A++ | A++ | ||
| Capacity | Pdesign | kW | 2.2 | 2.4 | 2.8 | |
| SCOP/A | 4.65 | 4.61 | 4.64 | |||
| Pdh Heating capacity at -10° | kW | 1.99 | 2.09 | 2.35 | ||
| Annual energy consumption | kWh/a | 663 | 728 | 845 | ||
| Notes | (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for electrical data | (3) - See separate drawing for electrical data | (3) - See separate drawing for electrical data | ||||