| FTXP20M5V1B9 / FTXP20M5V1B9 / 2MXM50A2V1B | FTXP20M5V1B9 / FTXP20M5V1B9 / 2MXM40A2V1B (Archived) | ||||
|---|---|---|---|---|---|
| Cooling capacity | Nom. | kW | 4.00 | ||
| Heating capacity | Nom. | kW | 5.20 | ||
| Nominal efficiency | Annual energy consumption | kWh | 554 | ||
| COP | 3.68 | ||||
| EER | 3.61 | ||||
| Energy labeling Directive | Cooling | A | |||
| Heating | A | ||||
| Space cooling | Annual energy consumption | kWh/a | 188 | ||
| Energy efficiency class | A++ | ||||
| Capacity | Pdesign | kW | 4.00 | ||
| SEER | 7.45 | ||||
| Space heating (Average climate) | Annual energy consumption | kWh/a | 1,348 | ||
| Capacity | Pdesign | kW | 4.00 | ||
| Energy efficiency class | A+ | ||||
| Pdh Heating capacity at -10° | kW | 3.20 | |||
| SCOP/A | 4.15 | ||||
| Notes | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | ||||
| (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | ||||
| Cooling capacity | Nom. | kW | 4.00 | ||
| Heating capacity | Nom. | kW | 4.20 | ||
| Nominal efficiency | EER | 3.71 | |||
| COP | 3.75 | ||||
| Annual energy consumption | kWh | 539 | |||
| Energy labeling Directive | Cooling | A | |||
| Heating | A | ||||
| Space cooling | Energy efficiency class | A++ | |||
| Capacity | Pdesign | kW | 4.00 | ||
| SEER | 7.74 | ||||
| Annual energy consumption | kWh/a | 181 | |||
| Space heating (Average climate) | Energy efficiency class | A+ | |||
| Capacity | Pdesign | kW | 3.20 | ||
| SCOP/A | 4.30 | ||||
| Pdh Heating capacity at -10° | kW | 2.46 | |||
| Annual energy consumption | kWh/a | 1041 | |||
| Energy Efficiency Range | A+++ ~ D | ||||