|
FTXM35R2V1B / RZAG35A2V1B |
FTXM35R5V1B / RZAG35A2V1B |
FTXM50R2V1B / RZAG35A2V1B |
FTXM50R2V1B / RZAG50A2V1B |
FTXM60R2V1B / RZAG50A2V1B |
FTXM60R2V1B / RZAG60A2V1B |
FTXM71R2V1B / RZAG60A2V1B |
Cooling capacity
|
Min.
|
kW
|
1.6
|
1.6
|
1.60
|
1.7
|
1.70
|
1.7
|
1.70
|
|
Max.
|
kW
|
5.0
|
5.0
|
5.00
|
6.0
|
6.00
|
6.8
|
6.80
|
|
Nom.
|
kW
|
3.5
|
3.5
|
3.50
|
5.0
|
5.00
|
6.0
|
6.00
|
Space cooling
|
SEER
|
|
7.70
|
7.70
|
7.76
|
7.41
|
7.53
|
6.90
|
6.90
|
|
Annual energy consumption
|
kWh/a
|
159
|
159
|
158
|
236
|
232
|
304
|
304
|
|
Capacity
|
Pdesign
|
kW
|
3.50
|
3.50
|
3.50
|
5.00
|
5.00
|
6.00
|
6.00
|
|
Energy efficiency class
|
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
Space heating (Average climate)
|
Capacity
|
Pdesign
|
kW
|
2.60
|
2.60
|
2.60
|
4.50
|
4.50
|
4.60
|
4.50
|
|
SCOP/A
|
|
4.60
|
4.60
|
4.68
|
4.60
|
4.69
|
4.35
|
4.40
|
|
Energy efficiency class
|
|
A++
|
A++
|
A++
|
A++
|
A++
|
A+
|
A+
|
|
Annual energy consumption
|
kWh/a
|
790
|
790
|
778
|
1,369
|
1,344
|
1,480
|
1,433
|
Nominal efficiency
|
EER
|
|
4.30
|
4.30
|
4.32
|
4.00
|
4.04
|
3.50
|
3.50
|
|
Annual energy consumption
|
kWh
|
407
|
407
|
405
|
625
|
619
|
857
|
857
|
|
COP
|
|
3.85
|
3.85
|
3.93
|
4.00
|
4.08
|
3.61
|
3.68
|
|
Energy labeling Directive
|
Cooling
|
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
|
|
Heating
|
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
Heating capacity
|
Nom.
|
kW
|
4.00
|
4.00
|
4.00
|
6.00
|
6.00
|
7.00
|
7.00
|
|
Min.
|
kW
|
1.40
|
1.40
|
1.40
|
1.50
|
1.50
|
1.60
|
1.60
|
|
Max.
|
kW
|
5.30
|
5.30
|
5.30
|
6.50
|
6.50
|
7.50
|
7.50
|