Specifications Table for FTXM-R / 2MXM-A8

FTXM25R5V1B / FTXM25R5V1B / 2MXM50A2V1B8 FTXM25R2V1B / FTXM25R2V1B / 2MXM50A2V1B8 FTXM35R5V1B / FTXM35R5V1B / 2MXM68A2V1B8 FTXM35R2V1B / FTXM35R2V1B / 2MXM68A2V1B8 FTXM20R5V1B / FTXM50R2V1B / 2MXM68A2V1B8 FTXM20R2V1B / FTXM50R2V1B / 2MXM68A2V1B8 FTXM25R5V1B / FTXM42R5V1B / 2MXM68A2V1B8 FTXM25R2V1B / FTXM42R2V1B / 2MXM68A2V1B8
Cooling capacity Nom. kW 5.00 5.00 6.8 6.8 6.8 6.8 6.7 6.7
Heating capacity Nom. kW 5.60 5.60 8.60 8.60 8.60 8.60 8.30 8.30
Nominal efficiency EER   4.01 4.01 3.94 3.94 3.59 3.59 3.74 3.74
  COP   4.08 4.08 3.81 3.81 3.82 3.82 3.95 3.95
  Annual energy consumption kWh 623 623 863 863 947 947 896 896
  Energy labeling Directive Cooling   A A
    Heating   A A
Space cooling Energy efficiency class   A+++ A+++ A++ A++ A++ A++ A++ A++
  Capacity Pdesign kW 5.00 5.00 6.80 6.80 6.80 6.80 6.70 6.70
  SEER   8.53 8.53 6.97 6.97 6.75 6.75 6.94 6.94
  Annual energy consumption kWh/a 205 205 342 342 353 353 338 338
Space heating (Average climate) Energy efficiency class   A++ A++ A+ A+ A A A A
  Capacity Pdesign kW 4.20 4.20 4.80 4.80 4.50 4.50 4.30 4.30
  SCOP/A   4.61 4.61 4.00 4.00 3.90 3.90 3.86 3.86
  Pdh Heating capacity at -10° kW 3.20 3.20 3.73 3.73 3.55 3.55 3.41 3.41
  Annual energy consumption kWh/a 1,275 1,275 1,680 1,680 1,614 1,614 1,560 1,560
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data