| FTXM20R2V1B / FTXM25R2V1B / 2MXM40A2V1B | FTXM20R2V1B / FTXM35R2V1B / 2MXM40A2V1B | FTXM20R5V1B / FTXM25R5V1B / 2MXM40A2V1B | FTXM20R5V1B / FTXM35R5V1B / 2MXM40A2V1B | FTXM25R2V1B / FTXM25R2V1B / 2MXM40A2V1B | FTXM25R2V1B / FTXM35R2V1B / 2MXM40A2V1B | FTXM25R5V1B / FTXM25R5V1B / 2MXM40A2V1B | FTXM25R5V1B / FTXM35R5V1B / 2MXM40A2V1B | FTXM20R2V1B / FTXM20R2V1B / 2MXM50A2V1B | FTXM20R2V1B / FTXM25R2V1B / 2MXM50A2V1B | FTXM20R2V1B / FTXM35R2V1B / 2MXM50A2V1B | FTXM20R2V1B / FTXM42R2V1B / 2MXM50A2V1B | FTXM20R2V1B / FTXM50R2V1B / 2MXM50A2V1B | FTXM20R5V1B / FTXM20R5V1B / 2MXM50A2V1B | FTXM20R5V1B / FTXM25R5V1B / 2MXM50A2V1B | FTXM20R5V1B / FTXM35R5V1B / 2MXM50A2V1B | FTXM20R5V1B / FTXM42R5V1B / 2MXM50A2V1B | FTXM20R5V1B / FTXM50R2V1B / 2MXM50A2V1B | FTXM25R2V1B / FTXM35R2V1B / 2MXM50A2V1B | FTXM25R2V1B / FTXM42R2V1B / 2MXM50A2V1B | FTXM25R2V1B / FTXM50R2V1B / 2MXM50A2V1B | FTXM25R5V1B / FTXM35R5V1B / 2MXM50A2V1B | FTXM25R5V1B / FTXM42R5V1B / 2MXM50A2V1B | FTXM25R5V1B / FTXM50R2V1B / 2MXM50A2V1B | FTXM35R2V1B / FTXM35R2V1B / 2MXM50A2V1B | FTXM35R2V1B / FTXM42R2V1B / 2MXM50A2V1B | FTXM35R2V1B / FTXM50R2V1B / 2MXM50A2V1B | FTXM35R5V1B / FTXM35R5V1B / 2MXM50A2V1B | FTXM35R5V1B / FTXM42R5V1B / 2MXM50A2V1B | FTXM35R5V1B / FTXM50R2V1B / 2MXM50A2V1B | FTXM42R2V1B / FTXM42R2V1B / 2MXM50A2V1B | FTXM42R5V1B / FTXM42R5V1B / 2MXM50A2V1B | FTXM35R5V1B / FTXM35R5V1B / 2MXM68A2V1B | FTXM25R2V1B / FTXM42R2V1B / 2MXM68A2V1B | FTXM25R5V1B / FTXM42R5V1B / 2MXM68A2V1B | FTXM20R2V1B / FTXM50R2V1B / 2MXM68A2V1B | FTXM20R5V1B / FTXM50R2V1B / 2MXM68A2V1B | FTXM35R2V1B / FTXM35R2V1B / 2MXM68A2V1B | FTXM20R2V1B / FTXM20R2V1B / 2MXM40A2V1B (Archived) | FTXM20R5V1B / FTXM20R5V1B / 2MXM40A2V1B (Archived) | FTXM25R2V1B / FTXM25R2V1B / 2MXM50A2V1B (Archived) | FTXM25R5V1B / FTXM25R5V1B / 2MXM50A2V1B (Archived) | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Cooling capacity | Nom. | kW | 4.00 | 4.00 | 4.00 | 4.00 | 4.00 | 4.00 | 4.00 | 4.00 | 4.00 | 4.50 | 5.00 | 5.00 | 5.00 | 4.00 | 4.50 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | |||||||||||
| Space cooling | SEER | 8.50 | 8.19 | 8.50 | 8.19 | 8.36 | 8.11 | 8.36 | 8.11 | 8.71 | 8.67 | 8.54 | 8.54 | 8.51 | 8.71 | 8.67 | 8.54 | 8.54 | 8.51 | 8.56 | 8.58 | 8.52 | 8.56 | 8.58 | 8.52 | 8.57 | 8.60 | 8.52 | 8.57 | 8.60 | 8.52 | 8.56 | 8.56 | ||||||||||||
| Annual energy consumption | kWh/a | 165 | 171 | 165 | 171 | 168 | 173 | 168 | 173 | 161 | 182 | 205 | 205 | 206 | 161 | 182 | 205 | 205 | 206 | 205 | 204 | 206 | 205 | 204 | 206 | 205 | 204 | 206 | 205 | 204 | 206 | 205 | 205 | ||||||||||||
| Capacity | Pdesign | kW | 4.00 | 4.00 | 4.00 | 4.00 | 4.00 | 4.00 | 4.00 | 4.00 | 4.00 | 4.50 | 5.00 | 5.00 | 5.00 | 4.00 | 4.50 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | 5.00 | |||||||||||
| Energy efficiency class | A+++ | A++ | A+++ | A++ | A++ | A++ | A++ | A++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | |||||||||||||
| Space heating (Average climate) | Capacity | Pdesign | kW | 3.20 | 3.20 | 3.20 | 3.20 | 3.20 | 3.20 | 3.20 | 3.20 | 4.00 | 4.10 | 4.20 | 4.20 | 4.20 | 4.00 | 4.10 | 4.20 | 4.20 | 4.20 | 4.20 | 4.20 | 4.20 | 4.20 | 4.20 | 4.20 | 4.20 | 4.20 | 4.20 | 4.20 | 4.20 | 4.20 | 4.20 | 4.20 | ||||||||||
| SCOP/A | 4.60 | 4.60 | 4.60 | 4.60 | 4.60 | 4.61 | 4.60 | 4.61 | 4.61 | 4.61 | 4.61 | 4.63 | 4.68 | 4.61 | 4.61 | 4.61 | 4.63 | 4.68 | 4.62 | 4.65 | 4.71 | 4.62 | 4.65 | 4.71 | 4.66 | 4.67 | 4.75 | 4.66 | 4.67 | 4.75 | 4.70 | 4.70 | |||||||||||||
| Energy efficiency class | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | |||||||||||||
| Pdh Heating capacity at -10° | kW | 2.56 | 2.58 | 2.56 | 2.58 | 2.57 | 2.59 | 2.57 | 2.59 | 3.27 | 3.33 | 3.40 | 3.41 | 3.51 | 3.27 | 3.33 | 3.40 | 3.41 | 3.51 | 3.41 | 3.42 | 3.53 | 3.41 | 3.42 | 3.53 | 3.42 | 3.43 | 3.54 | 3.42 | 3.43 | 3.54 | 3.44 | 3.44 | ||||||||||||
| Annual energy consumption | kWh/a | 973 | 974 | 973 | 974 | 974 | 971 | 974 | 971 | 1,214 | 1,244 | 1,275 | 1,268 | 1,255 | 1,214 | 1,244 | 1,275 | 1,268 | 1,255 | 1,272 | 1,265 | 1,249 | 1,272 | 1,265 | 1,249 | 1,262 | 1,258 | 1,238 | 1,262 | 1,258 | 1,238 | 1,251 | 1,251 | ||||||||||||
| Nominal efficiency | Annual energy consumption | kWh | 481 | 476 | 481 | 476 | 478 | 472 | 478 | 472 | 471 | 534 | 619 | 614 | 608 | 471 | 534 | 619 | 614 | 608 | 616 | 611 | 605 | 616 | 611 | 605 | 608 | 604 | 598 | 608 | 604 | 598 | 601 | 601 | |||||||||||
| EER | 4.16 | 4.20 | 4.16 | 4.20 | 4.18 | 4.24 | 4.18 | 4.24 | 4.25 | 4.21 | 4.04 | 4.07 | 4.11 | 4.25 | 4.21 | 4.04 | 4.07 | 4.11 | 4.06 | 4.09 | 4.13 | 4.06 | 4.09 | 4.13 | 4.11 | 4.14 | 4.18 | 4.11 | 4.14 | 4.18 | 4.16 | 4.16 | |||||||||||||
| COP | 4.32 | 4.41 | 4.32 | 4.41 | 4.37 | 4.46 | 4.37 | 4.46 | 4.09 | 4.10 | 4.12 | 4.13 | 4.15 | 4.09 | 4.10 | 4.12 | 4.13 | 4.15 | 4.05 | 4.03 | 3.98 | 4.05 | 4.03 | 3.98 | 4.01 | 4.00 | 3.94 | 4.01 | 4.00 | 3.94 | 3.98 | 3.98 | |||||||||||||
| Energy labeling Directive | Cooling | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | ||||||||||||
| Heating | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | A | |||||||||||||
| Heating capacity | Nom. | kW | 4.20 | 4.20 | 4.20 | 4.20 | 4.20 | 4.20 | 4.20 | 4.20 | 5.20 | 5.60 | 5.60 | 5.60 | 5.60 | 5.20 | 5.60 | 5.60 | 5.60 | 5.60 | 5.60 | 5.60 | 5.60 | 5.60 | 5.60 | 5.60 | 5.60 | 5.60 | 5.60 | 5.60 | 5.60 | 5.60 | 5.60 | 5.60 | |||||||||||
| Notes | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | ||||
| (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | ||||
| Cooling capacity | Nom. | kW | 6.8 | 6.7 | 6.7 | 6.8 | 6.8 | 6.8 | 4.00 | 4.00 | 5.00 | 5.00 | |||||||||||||||||||||||||||||||||
| Heating capacity | Nom. | kW | 8.60 | 8.30 | 8.30 | 8.60 | 8.60 | 8.60 | 4.20 | 4.20 | 5.60 | 5.60 | |||||||||||||||||||||||||||||||||
| Nominal efficiency | EER | 3.94 | 3.74 | 3.74 | 3.59 | 3.59 | 3.94 | 4.30 | 4.30 | 4.01 | 4.01 | ||||||||||||||||||||||||||||||||||
| COP | 3.81 | 3.95 | 3.95 | 3.82 | 3.82 | 3.81 | 4.28 | 4.28 | 4.08 | 4.08 | |||||||||||||||||||||||||||||||||||
| Annual energy consumption | kWh | 863 | 896 | 896 | 947 | 947 | 863 | 465 | 465 | 623 | 623 | ||||||||||||||||||||||||||||||||||
| Space cooling | Energy efficiency class | A++ | A++ | A++ | A++ | A++ | A++ | A+++ | A+++ | A+++ | A+++ | ||||||||||||||||||||||||||||||||||
| Capacity | Pdesign | kW | 6.80 | 6.70 | 6.70 | 6.80 | 6.80 | 6.80 | 4.00 | 4.00 | 5.00 | 5.00 | |||||||||||||||||||||||||||||||||
| SEER | 6.97 | 6.94 | 6.94 | 6.75 | 6.75 | 6.97 | 8.53 | 8.53 | 8.53 | 8.53 | |||||||||||||||||||||||||||||||||||
| Annual energy consumption | kWh/a | 342 | 338 | 338 | 353 | 353 | 342 | 164 | 164 | 205 | 205 | ||||||||||||||||||||||||||||||||||
| Space heating (Average climate) | Energy efficiency class | A+ | A | A | A | A | A+ | A++ | A++ | A++ | A++ | ||||||||||||||||||||||||||||||||||
| Capacity | Pdesign | kW | 4.80 | 4.30 | 4.30 | 4.50 | 4.50 | 4.80 | 3.20 | 3.20 | 4.20 | 4.20 | |||||||||||||||||||||||||||||||||
| SCOP/A | 4.00 | 3.86 | 3.86 | 3.90 | 3.90 | 4.00 | 4.64 | 4.64 | 4.61 | 4.61 | |||||||||||||||||||||||||||||||||||
| Pdh Heating capacity at -10° | kW | 3.73 | 3.41 | 3.41 | 3.55 | 3.55 | 3.73 | 2.55 | 2.55 | 3.20 | 3.20 | ||||||||||||||||||||||||||||||||||
| Annual energy consumption | kWh/a | 1680 | 1560 | 1560 | 1614 | 1614 | 1680 | 966 | 966 | 1275 | 1275 | ||||||||||||||||||||||||||||||||||
| Energy Efficiency Range | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | A+++ ~ D | |||||||||||||||||||||||||||||||||||
| Nominal efficiency | Energy labeling Directive | Cooling | A | A | A | A | |||||||||||||||||||||||||||||||||||||||
| Heating | A | A | A | A | |||||||||||||||||||||||||||||||||||||||||