| FTXM20M2V1B / RXM20M2V1B | FTXM25M2V1B / RXM25M2V1B | FTXM35M2V1B / RXM35M2V1B | FTXM42M2V1B / RXM42M2V1B | FTXM42M2V1B / RXM42MV1B | FTXM50M2V1B / RXM50M2V1B | FTXM50M2V1B / RXM50MV1B | FTXM60M2V1B / RXM60M2V1B | FTXM71M2V1B / RXM71M2V1B | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.3 | 1.3 | 1.4 | 1.70 | 1.7 | 1.70 | 1.7 | 1.9 | 2.30 | |
| Max. | kW | 2.6 | 3.2 | 4.0 | 5.00 | 5.0 | 5.30 | 5.3 | 6.7 | 8.50 | ||
| Nom. | kW | 2.0 | 2.5 | 3.40 | 4.20 | 4.2 | 5.00 | 5.00 | 6.00 | 7.10 | ||
| Space cooling | SEER | 8.53 | 8.52 | 8.51 | 7.50 | 7.50 | 7.33 | 7.33 | 6.90 | 6.11 | ||
| Annual energy consumption | kWh/a | 83 | 103 | 140 | 196 | 196 | 239 | 239 | 304 | 407 | ||
| Capacity | Pdesign | kW | 2.00 | 2.50 | 3.40 | 4.20 | 4.20 | 5.00 | 5.00 | 6.00 | 7.10 | |
| Energy efficiency class | A+++ | A+++ | A+++ | A++ | A++ | A++ | A++ | A++ | A++ | |||
| Space heating (Average climate) | Capacity | Pdesign | kW | 2.30 | 2.40 | 2.50 | 4.00 | 4.00 | 4.60 | 4.60 | 4.60 | 6.20 |
| SCOP/A | 5.10 | 5.10 | 5.10 | 4.60 | 4.60 | 4.60 | 4.60 | 4.30 | 3.81 | |||
| Energy efficiency class | A+++ | A+++ | A+++ | A++ | A++ | A++ | A++ | A+ | A | |||
| Pdh Heating capacity at -10° | kW | 2.24 | 2.3 | 2.35 | 3.68 | 3.68 | 4.09 | 4.09 | ||||
| Annual energy consumption | kWh/a | 632 | 659 | 686 | 1,216 | 1,216 | 1,400 | 1,400 | 1,496 | 2,276 | ||
| Nominal efficiency | Annual energy consumption | kWh | 219 | 278 | 421 | 560 | 679 | 885 | ||||
| EER | 4.57 | 4.50 | 4.23 | 3.75 | 3.75 | 3.68 | 3.68 | 3.39 | 3.03 | |||
| COP | 5.00 | 5.00 | 4.40 | 4.12 | 4.12 | 4.00 | 4.00 | 3.61 | 3.19 | |||
| Energy labeling Directive | Cooling | A | A | A | A | A | A | A | A | B | ||
| Heating | A | A | A | A | A | A | A | A | D | |||
| Heating capacity | Nom. | kW | 2.50 | 2.8 | 4.00 | 5.40 | 5.40 | 5.80 | 5.8 | 7.00 | 8.20 | |
| Min. | kW | 1.3 | 1.3 | 1.4 | 1.70 | 1.7 | 1.70 | 1.7 | 1.7 | 2.30 | ||
| Max. | kW | 3.5 | 4.70 | 5.2 | 6.00 | 6.0 | 6.50 | 6.5 | 8.0 | 10.20 | ||
| Notes | (1) - EER/COP according to Eurovent 2012, for use outside EU only | (1) - EER/COP according to Eurovent 2012, for use outside EU only | (1) - EER/COP according to Eurovent 2012, for use outside EU only | (1) - See separate drawing for electrical data | (1) - EER/COP according to Eurovent 2012, for use outside EU only | (1) - See separate drawing for electrical data | (1) - EER/COP according to Eurovent 2012, for use outside EU only | (1) - EER/COP according to Eurovent 2012, for use outside EU only | (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m | |||
| (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m | ||||
| (3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (3) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (3) - See separate drawing for electrical data | ||||||||||