| FTXM20K3V1B (Archived) | FTXM25K3V1B (Archived) | FTXM35K3V1B (Archived) | FTXM42K3V1B (Archived) | FTXM50K3V1B (Archived) | ||||
|---|---|---|---|---|---|---|---|---|
| Sound pressure level | Heating | High | dBA | 40 | 41 | 45 | 45 | 47 |
| Silent operation | dBA | 19 | 19 | 19 | 22 | 24 | ||
| Low | dBA | 27 | 27 | 29 | 33 | 34 | ||
| Cooling | Silent operation | dBA | 19 | 19 | 19 | 21 | 23 | |
| Low | dBA | 24 | 25 | 29 | 33 | 34 | ||
| High | dBA | 40 | 41 | 45 | 45 | 46 | ||
| Nom. | dBA | 34 | 34 | 39 | 39 | 40 | ||
| Cooling | Nom. | dBA | 32 | 33 | 37 | 39 | 40 | |
| Standard Accessories | Operation manual | 1 | 1 | 1 | 1 | 1 | ||
| Installation manual | 1 | 1 | 1 | 1 | 1 | |||
| Infrared remote control | 1 | 1 | 1 | 1 | 1 | |||
| Batteries | 2 | 2 | 2 | 2 | 2 | |||
| Mounting plate | 1 | 1 | 1 | 1 | 1 | |||
| Indoor unit fixing screws | 2 | 2 | 2 | 2 | 2 | |||
| Titanium apatite photocatalytic air purification filter | 2 | 2 | 2 | 2 | 2 | |||
| Remote control holder | 1 | 1 | 1 | 1 | 1 | |||
| Control systems | Infrared remote control | ARC466A6 | ARC466A6 | ARC466A9 | ARC466A9 | ARC466A9 | ||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 |
| Gas | OD | mm | 9.5 | 9.5 | 9.5 | 12.7 | 12.7 | |
| Drain | 18 | 18 | 18 | 18 | 18 | |||
| Sound power level | Cooling | dBA | 56 | 57 | 59 | 59 | 60 | |
| Heating | dBA | 56 | 57 | 59 | 59 | 60 | ||
| Dimensions | Unit | Width | mm | 780 | 780 | 900 | 900 | 900 |
| Depth | mm | 215 | 215 | 215 | 215 | 215 | ||
| Height | mm | 289 | 289 | 298 | 298 | 298 | ||
| Casing | Colour | White | White | White | White | White | ||
| Weight | Unit | kg | 8 | 8 | 11 | 11 | 11 | |
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | ||
| Name | V1 | V1 | V1 | V1 | V1 | |||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | ||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | ||
| Notes | (1) - SL: The silent fan level of the air flow rate setting | (1) - SL: The silent fan level of the air flow rate setting | (1) - SL: The silent fan level of the air flow rate setting | (1) - SL: The silent fan level of the air flow rate setting | (1) - SL: The silent fan level of the air flow rate setting | |||
| (2) - 220V | (2) - 220V | (2) - 220V | (2) - 220V | (2) - 220V | ||||
| (3) - 230V | (3) - 230V | (3) - 230V | (3) - 230V | (3) - 230V | ||||
| (4) - 240V | (4) - 240V | (4) - 240V | (4) - 240V | (4) - 240V | ||||