|
FTXM35A2V1B / RZAG35B5V1B |
FTXM35A5V1B / RZAG35B5V1B |
FTXM50A2V1B / RZAG35B5V1B |
FTXM50A5V1B / RZAG35B5V1B |
FTXM50A2V1B / RZAG50B5V1B |
FTXM50A5V1B / RZAG50B5V1B |
FTXM60A2V1B / RZAG50B5V1B |
FTXM60A2V1B / RZAG60B5V1B |
FTXM71A2V1B / RZAG60B5V1B |
Cooling capacity
|
Min.
|
kW
|
1.6
|
1.6
|
1.6
|
1.6
|
1.7
|
1.7
|
1.7
|
1.7
|
1.7
|
|
Nom.
|
kW
|
3.5
|
3.5
|
3.5
|
3.5
|
5
|
5
|
5
|
6
|
6
|
|
Max.
|
kW
|
5
|
5
|
5
|
5
|
6
|
6
|
6
|
6.8
|
6.8
|
Heating capacity
|
Min.
|
kW
|
1.4
|
1.4
|
1.4
|
1.4
|
1.5
|
1.5
|
1.5
|
1.6
|
1.6
|
|
Nom.
|
kW
|
4
|
4
|
4
|
4
|
6
|
6
|
6
|
7
|
7
|
|
Max.
|
kW
|
5.3
|
5.3
|
5.3
|
5.3
|
6.5
|
6.5
|
6.5
|
7.5
|
7.5
|
Nominal efficiency
|
EER
|
|
4.3
|
4.3
|
4.32
|
4.32
|
4
|
4
|
4.04
|
3.5
|
3.5
|
|
COP
|
|
3.85
|
3.85
|
3.93
|
3.93
|
4
|
4
|
4.08
|
3.61
|
3.68
|
|
Annual energy consumption
|
kWh
|
407
|
407
|
405
|
405
|
625
|
625
|
619
|
857
|
857
|
|
Energy labeling Directive
|
Cooling
|
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
|
|
Heating
|
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
Space cooling
|
Energy efficiency class
|
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
|
Capacity
|
Pdesign
|
kW
|
3.5
|
3.5
|
3.5
|
3.5
|
5
|
5
|
5
|
6
|
6
|
|
SEER
|
|
7.7
|
7.7
|
7.76
|
7.76
|
7.41
|
7.41
|
7.53
|
6.9
|
6.9
|
|
Annual energy consumption
|
kWh/a
|
159
|
159
|
158
|
158
|
236
|
236
|
232
|
304
|
304
|
Space heating (Average climate)
|
Energy efficiency class
|
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A+
|
A+
|
|
Capacity
|
Pdesign
|
kW
|
2.6
|
2.6
|
2.6
|
2.6
|
4.5
|
4.5
|
4.5
|
4.6
|
4.5
|
|
SCOP/A
|
|
4.6
|
4.6
|
4.68
|
4.68
|
4.6
|
4.6
|
4.69
|
4.35
|
4.4
|
|
Pdh Heating capacity at -10°
|
kW
|
2.04
|
2.04
|
1.98
|
1.98
|
3.49
|
3.49
|
3.89
|
4.02
|
3.95
|
|
Annual energy consumption
|
kWh/a
|
792
|
792
|
777
|
777
|
1369
|
1369
|
1344
|
1480
|
1433
|