| FTXM35A5V1B / FTXM42A5V1B / 4MXM80A2V1B8 | FTXM20A5V1B / FTXM60A2V1B / 4MXM80A2V1B8 | FTXM35A2V1B / FTXM42A2V1B / 4MXM80A2V1B8 | FTXM20A2V1B / FTXM20A2V1B / FTXM25A2V1B / 4MXM68A2V1B8 | FTXM20A2V1B / FTXM25A2V1B / FTXM25A2V1B / 4MXM68A2V1B8 | FTXM20A5V1B / FTXM20A5V1B / FTXM25A5V1B / 4MXM68A2V1B8 | FTXM20A5V1B / FTXM25A5V1B / FTXM25A5V1B / 4MXM68A2V1B8 | FTXM20A5V1B / FTXM50A2V1B / 4MXM68A2V1B8 | FTXM20A2V1B / FTXM20A2V1B / FTXM42A2V1B / 4MXM80A2V1B8 | FTXM20A5V1B / FTXM20A5V1B / FTXM20A5V1B / FTXM20A5V1B / 4MXM80A2V1B8 | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Cooling capacity | Nom. | kW | 7.70 | 7.40 | 7.70 | 6.5 | 6.8 | 6.5 | 6.8 | 6.8 | 8.00 | 7.40 | |
| Heating capacity | Nom. | kW | 9.00 | 9.30 | 9.00 | 8.20 | 8.60 | 8.20 | 8.60 | 8.60 | 9.40 | 9.60 | |
| Nominal efficiency | EER | 3.11 | 3.43 | 3.11 | 4.01 | 3.85 | 4.01 | 3.85 | 3.59 | 3.56 | 4.17 | ||
| COP | 3.56 | 3.73 | 3.56 | 4.49 | 4.38 | 4.49 | 4.38 | 3.82 | 4.08 | 4.58 | |||
| Annual energy consumption | kWh | 1236 | 1079 | 1236 | 810 | 883 | 810 | 883 | 947 | 1125 | 887 | ||
| Energy labeling Directive | Cooling | B | A | B | A | A | A | A | A | A | A | ||
| Heating | B | A | B | A | A | A | A | A | A | A | |||
| Space cooling | Energy efficiency class | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | A++ | ||
| Capacity | Pdesign | kW | 7.70 | 7.40 | 7.70 | 6.50 | 6.80 | 6.50 | 6.80 | 6.80 | 8.00 | 7.40 | |
| SEER | 6.52 | 6.73 | 6.52 | 7.76 | 7.71 | 7.76 | 7.71 | 6.75 | 6.93 | 7.40 | |||
| Annual energy consumption | kWh/a | 417 | 387 | 417 | 294 | 309 | 294 | 309 | 352 | 405 | 351 | ||
| Space heating (Average climate) | Energy efficiency class | A+ | A+ | A+ | A+ | A+ | A+ | A+ | A | A+ | A+ | ||
| Capacity | Pdesign | kW | 4.27 | 4.27 | 4.27 | 5.30 | 5.30 | 5.30 | 5.30 | 4.50 | 5.37 | 6.23 | |
| SCOP/A | 4.23 | 4.33 | 4.23 | 4.09 | 4.10 | 4.09 | 4.10 | 3.90 | 4.34 | 4.56 | |||
| Pdh Heating capacity at -10° | kW | 3.68 | 3.71 | 3.68 | 4.21 | 4.22 | 4.21 | 4.22 | 3.55 | 4.34 | 4.73 | ||
| Annual energy consumption | kWh/a | 1413 | 1382 | 1413 | 1814 | 1807 | 1814 | 1807 | 1612 | 1732 | 1913 | ||
| Notes | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | ||||
| (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | ||||