|
FTXM20A5V1B / FTXM20A5V1B / FTXM35A5V1B / 3MXM52A2V1B9 (Archived) |
FTXM20A5V1B / FTXM25A2V1B / FTXM35A2V1B / 3MXM52A2V1B9 (Archived) |
FTXM20A5V1B / FTXM25A2V1B / FTXM35A5V1B / 3MXM52A2V1B9 (Archived) |
FTXM20A5V1B / FTXM25A5V1B / FTXM35A2V1B / 3MXM52A2V1B9 (Archived) |
FTXM20A5V1B / FTXM25A5V1B / FTXM35A5V1B / 3MXM52A2V1B9 (Archived) |
FTXM25A2V1B / FTXM25A2V1B / FTXM35A2V1B / 3MXM52A2V1B9 (Archived) |
FTXM25A2V1B / FTXM25A2V1B / FTXM35A5V1B / 3MXM52A2V1B9 (Archived) |
FTXM25A2V1B / FTXM25A5V1B / FTXM35A2V1B / 3MXM52A2V1B9 (Archived) |
FTXM25A2V1B / FTXM25A5V1B / FTXM35A5V1B / 3MXM52A2V1B9 (Archived) |
FTXM25A5V1B / FTXM25A5V1B / FTXM35A2V1B / 3MXM52A2V1B9 (Archived) |
FTXM25A5V1B / FTXM25A5V1B / FTXM35A5V1B / 3MXM52A2V1B9 (Archived) |
FTXM20A2V1B / FTXM20A2V1B / FTXM35A2V1B / 3MXM52A2V1B9 (Archived) |
FTXM20A2V1B / FTXM20A2V1B / FTXM35A5V1B / 3MXM52A2V1B9 (Archived) |
FTXM20A2V1B / FTXM20A5V1B / FTXM35A2V1B / 3MXM52A2V1B9 (Archived) |
FTXM20A2V1B / FTXM20A5V1B / FTXM35A5V1B / 3MXM52A2V1B9 (Archived) |
FTXM20A2V1B / FTXM25A2V1B / FTXM35A2V1B / 3MXM52A2V1B9 (Archived) |
FTXM20A2V1B / FTXM25A2V1B / FTXM35A5V1B / 3MXM52A2V1B9 (Archived) |
FTXM20A2V1B / FTXM25A5V1B / FTXM35A2V1B / 3MXM52A2V1B9 (Archived) |
FTXM20A2V1B / FTXM25A5V1B / FTXM35A5V1B / 3MXM52A2V1B9 (Archived) |
FTXM20A5V1B / FTXM20A5V1B / FTXM35A2V1B / 3MXM52A2V1B9 (Archived) |
Cooling capacity
|
Nom.
|
kW
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
Heating capacity
|
Nom.
|
kW
|
6.8
|
6.8
|
6.8
|
6.8
|
6.8
|
6.8
|
6.8
|
6.8
|
6.8
|
6.8
|
6.8
|
6.8
|
6.8
|
6.8
|
6.8
|
6.8
|
6.8
|
6.8
|
6.8
|
6.8
|
Nominal efficiency
|
EER
|
|
4.76
|
4.76
|
4.76
|
4.76
|
4.76
|
4.76
|
4.76
|
4.76
|
4.76
|
4.76
|
4.76
|
4.76
|
4.76
|
4.76
|
4.76
|
4.76
|
4.76
|
4.76
|
4.76
|
4.76
|
|
COP
|
|
4.88
|
4.88
|
4.88
|
4.88
|
4.88
|
4.88
|
4.88
|
4.88
|
4.88
|
4.88
|
4.88
|
4.88
|
4.88
|
4.88
|
4.88
|
4.88
|
4.88
|
4.88
|
4.88
|
4.88
|
|
Annual energy consumption
|
kWh
|
546
|
546
|
546
|
546
|
546
|
546
|
546
|
546
|
546
|
546
|
546
|
546
|
546
|
546
|
546
|
546
|
546
|
546
|
546
|
546
|
|
Energy labeling Directive
|
Heating
|
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
Space cooling
|
Energy efficiency class
|
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
|
Capacity
|
Pdesign
|
kW
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
5.2
|
|
SEER
|
|
8.51
|
8.51
|
8.51
|
8.51
|
8.51
|
8.51
|
8.51
|
8.51
|
8.51
|
8.51
|
8.51
|
8.51
|
8.51
|
8.51
|
8.51
|
8.51
|
8.51
|
8.51
|
8.51
|
8.51
|
|
Annual energy consumption
|
kWh/a
|
214
|
214
|
214
|
214
|
214
|
214
|
214
|
214
|
214
|
214
|
214
|
214
|
214
|
214
|
214
|
214
|
214
|
214
|
214
|
214
|
Space heating (Average climate)
|
Energy efficiency class
|
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
|
Capacity
|
Pdesign
|
kW
|
5
|
5
|
5
|
5
|
5
|
5
|
5
|
5
|
5
|
5
|
5
|
5
|
5
|
5
|
5
|
5
|
5
|
5
|
5
|
5
|
|
SCOP/A
|
|
5.1
|
5.1
|
5.1
|
5.1
|
5.1
|
5.1
|
5.1
|
5.1
|
5.1
|
5.1
|
5.1
|
5.1
|
5.1
|
5.1
|
5.1
|
5.1
|
5.1
|
5.1
|
5.1
|
5.1
|
|
Pdh Heating capacity at -10°
|
kW
|
4.1
|
4.1
|
4.1
|
4.1
|
4.1
|
4.1
|
4.1
|
4.1
|
4.1
|
4.1
|
4.1
|
4.1
|
4.1
|
4.1
|
4.1
|
4.1
|
4.1
|
4.1
|
4.1
|
4.1
|
|
Annual energy consumption
|
kWh/a
|
1373
|
1373
|
1373
|
1373
|
1373
|
1373
|
1373
|
1373
|
1373
|
1373
|
1373
|
1373
|
1373
|
1373
|
1373
|
1373
|
1373
|
1373
|
1373
|
1373
|