| FTXL25J2V1B | FTXL35J2V1B | |||||
|---|---|---|---|---|---|---|
| Power input | Cooling | Nom. | kW | 0.040, 0.040, 0.040 | 0.040, 0.040, 0.040 | |
| Heating | Nom. | kW | 0.040, 0.040, 0.040 | 0.040, 0.040, 0.040 | ||
| Casing | Colour | White | White | |||
| Dimensions | Unit | Height | mm | 283 | 283 | |
| Width | mm | 770 | 770 | |||
| Depth | mm | 198 | 198 | |||
| Weight | Unit | kg | 8.00 | 8.00 | ||
| Fan | Air flow rate | Cooling | High | m³/min | 9.3 | 9.3 |
| Medium | m³/min | 7.7 | 7.7 | |||
| Low | m³/min | 6.1 | 6.1 | |||
| Silent operation | m³/min | 4.9 | 4.9 | |||
| Heating | High | m³/min | 10.1 | 10.1 | ||
| Medium | m³/min | 8.4 | 8.4 | |||
| Low | m³/min | 6.7 | 6.7 | |||
| Silent operation | m³/min | 5.7 | 5.7 | |||
| Sound power level | Cooling | dBA | 57 | 57 | ||
| Heating | dBA | 57 | 57 | |||
| Sound pressure level | Cooling | High | dBA | 41 | 41 | |
| Medium | dBA | 34 | 34 | |||
| Low | dBA | 27 | 27 | |||
| Silent operation | dBA | 23 | 23 | |||
| Heating | High | dBA | 41 | 41 | ||
| Medium | dBA | 35 | 35 | |||
| Low | dBA | 29 | 29 | |||
| Silent operation | dBA | 26 | 26 | |||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | |
| Gas | OD | mm | 9.50 | 9.50 | ||
| Drain | 18 | 18 | ||||
| Control systems | Infrared remote control | ARC433A87, ARC466A9 | ARC433A87, ARC466A9 | |||
| Standard Accessories | Installation manual | 1 | 1 | |||
| Wireless remote control | 1 | 1 | ||||
| Operation manual | 1 | 1 | ||||
| Titanium apatite deodorizing filter | 2 | 2 | ||||
| Batteries | 2 | 2 | ||||
| Indoor unit fixing screws | 2 | 2 | ||||
| Mounting plate | 1 | 1 | ||||
| Remote control holder | 1 | 1 | ||||
| Power supply | Name | V1 | V1 | |||
| Phase | 1~ | 1~ | ||||
| Frequency | Hz | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | |||
| Notes | (1) - 220V | (1) - 220V | ||||
| (2) - 230V | (2) - 230V | |||||
| (3) - 240V | (3) - 240V | |||||