| FTXK25AV1BW | FTXK35AV1BW | FTXK50AV1BW | FTXK60AV1BW | ||||
|---|---|---|---|---|---|---|---|
| Sound pressure level | Heating | High | dBA | 40 | 41 | 40 | 43 |
| Silent operation | dBA | 21 | 22 | 32 | 33 | ||
| Low | dBA | 29 | 30 | 35 | 37 | ||
| Cooling | Silent operation | dBA | 21 | 22 | 32 | 33 | |
| Super high | dBA | 41 | 42 | 44 | 46 | ||
| Low | dBA | 29 | 30 | 35 | 37 | ||
| High | dBA | 40 | 41 | 40 | 43 | ||
| Nom. | dBA | 34 | 34 | 38 | 41 | ||
| Cooling | Nom. | dBA | 34 | 34 | 38 | 41 | |
| Refrigerant | GWP | 2,087.5 | 2,087.5 | 2,087.5 | 2,087.5 | ||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 | 6.35 |
| Gas | OD | mm | 9.52 | 9.52 | 12.70 | 15.90 | |
| Sound power level | Cooling | dBA | 53 | 54 | 55 | 61 | |
| Heating | dBA | 53 | 54 | 55 | 61 | ||
| Dimensions | Unit | Width | mm | 890 | 890 | 1,172 | 1,172 |
| Depth | mm | 210 | 210 | 242 | 242 | ||
| Height | mm | 297 | 297 | 320 | 320 | ||
| Casing | Colour | White | White | White | White | ||
| Weight | Unit | kg | 9.0 | 9.0 | 14.0 | 14.0 | |
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | ||
| Name | V1 | V1 | V1 | V1 | |||
| Frequency | Hz | 50 | 50 | 50 | 50 | ||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | ||
| Notes | (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | (1) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | |||
| (2) - All specifications are subjected to change by the manufacturer without prior notice. | (2) - All specifications are subjected to change by the manufacturer without prior notice. | (2) - All specifications are subjected to change by the manufacturer without prior notice. | (2) - All specifications are subjected to change by the manufacturer without prior notice. | ||||