| FTXK25AV1BW / RXK25AV1B | FTXK35AV1BW / RXK35AV1B | FTXK50AV1BW / RXK50AV1B | FTXK60AV1BW / RXK60AV1B | ||||
|---|---|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.300 | 1.300 | 1.630 | 1.750 | |
| Max. | kW | 3.000 | 3.800 | 6.200 | 6.500 | ||
| Nom. | kW | 2.500 (2) | 3.500 (2) | 5.480 (2) | 6.230 (2) | ||
| Space cooling | SEER | 5.66 | 5.86 | 5.93 | 6.09 | ||
| Annual energy consumption | kWh/a | 155 | 209 | 324 | 359 | ||
| Capacity | Pdesign | kW | 2.50 | 3.50 | 5.48 | 6.23 | |
| Energy efficiency class | A+ | A+ | A+ | A+ | |||
| Space heating (Average climate) | Capacity | Pdesign | kW | 2.40 | 2.80 | 3.37 | 3.80 |
| SCOP/A | 4.24 | 4.16 | 4.01 | 4.06 | |||
| Energy efficiency class | A+ | A+ | A+ | A+ | |||
| Annual energy consumption | kWh/a | 792 | 945 | 1,177 | 1,310 | ||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 | 6.35 |
| Gas | OD | mm | 9.52 | 9.52 | 12.70 | 15.90 | |
| Nominal efficiency | EER | 3.42 (1) | 3.26 (1) | 3.22 (1) | 3.23 (1) | ||
| Annual energy consumption | kWh | 365 | 537 | 851 | 964 | ||
| COP | 3.67 (1) | 3.76 (1) | 3.63 (1) | 3.81 (1) | |||
| Energy labeling Directive | Cooling | A | A | A | A | ||
| Heating | A | A | A | A | |||
| Heating capacity | Nom. | kW | 3.300 (2) | 3.600 (2) | 5.620 (2) | 6.400 (2) | |
| Min. | kW | 1.300 | 1.300 | 1.170 | 1.200 | ||
| Max. | kW | 4.000 | 4.750 | 6.600 | 8.000 | ||
| Notes | (1) - EER/COP according to Eurovent 2012, for use outside EU only | (1) - EER/COP according to Eurovent 2012, for use outside EU only | (1) - EER/COP according to Eurovent 2012, for use outside EU only | (1) - EER/COP according to Eurovent 2012, for use outside EU only | |||
| (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load | ||||
| (3) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | (3) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | (3) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | (3) - All units are being tested and comply to ISO5151 (non-ducted unit) or ISO13253 (ducted unit) | ||||
| (4) - All specifications are subjected to change by the manufacturer without prior notice. | (4) - All specifications are subjected to change by the manufacturer without prior notice. | (4) - All specifications are subjected to change by the manufacturer without prior notice. | (4) - All specifications are subjected to change by the manufacturer without prior notice. | ||||