Specifications Table for FTXK-AS

FTXK25AV1BS FTXK35AV1BS FTXK50AV1BS FTXK60AV1BS
Fan Air flow rate Cooling Nom. m³/min 7.68 7.98 13.32 16.56
Sound pressure level Cooling Nom. dBA 34 34 38 41
Fan Air flow rate Heating Nom. m³/min 7.68 7.98 13.32 16.56
Sound pressure level Heating Nom. dBA 34 34 38 41
Casing Colour   Silver Silver Silver Silver
Dimensions Unit Height mm 297 297 320 320
    Width mm 890 890 1172 1172
    Depth mm 210 210 242 242
Weight Unit kg 9.0 9.0 14.0 14.0
Fan Air flow rate Cooling High m³/min 9.78 10.14 15.00 18.54
      Low m³/min 6.06 6.54 11.82 14.34
      Silent operation m³/min 4.68 4.68 10.62 12.36
    Heating High m³/min 9.78 10.14 15.00 18.54
      Low m³/min 6.06 6.54 11.82 14.34
      Silent operation m³/min 4.68 4.68 10.62 12.36
Sound power level Cooling dBA 53 54 55 61
  Heating dBA 53 54 55 61
Sound pressure level Cooling Super high dBA 41 42 44 46
    High dBA 40 41 40 43
    Low dBA 29 30 35 37
    Silent operation dBA 21 22 32 33
  Heating High dBA 40 41 40 43
    Low dBA 29 30 35 37
    Silent operation dBA 21 22 32 33
Refrigerant GWP   2087.5 2087.5 2087.5 2087.5
Piping connections Liquid OD mm 6.35 6.35 6.35 6.35
  Gas OD mm 9.52 9.52 12.70 15.90
Power supply Name   V1 V1 V1 V1
  Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 220-240 220-240 220-240 220-240