Specifications Table for FTXJ-MW / RXJ-M

FTXJ20MV1BW / RXJ20M2V1B FTXJ20MV1BW / RXJ20M3V1B FTXJ20MV1BW / RXJ20M5V1B FTXJ25MV1BW / RXJ25M2V1B FTXJ25MV1BW / RXJ25M3V1B FTXJ25MV1BW / RXJ25M5V1B FTXJ35MV1BW / RXJ35M2V1B FTXJ35MV1BW / RXJ35M3V1B FTXJ35MV1BW / RXJ35M5V1B FTXJ50MV1BW / RXJ50MV1B
Cooling capacity Min. kW   1.30     0.90     0.90
  Max. kW   2.80     3.30     4.10
  Nom. kW 2.3 2.30 2.30 2.4 2.40 2.40 3.5 3.50 3.50 4.80
Space cooling SEER   8.73 8.73 8.73 8.64 8.64 8.64 7.19 7.19 7.19 7.02
  Annual energy consumption kWh/a 92 92 92 97 97 97 170 170 170 239
  Capacity Pdesign kW 2.30 2.30 2.3 2.40 2.40 2.4 3.50 3.50 3.5 4.80
  Energy efficiency class   A+++ A+++ A+++ A+++ A+++ A+++ A++ A++ A++ A++
Space heating (Average climate) Capacity Pdesign kW 2.10 2.10 2.10 2.70 2.70 2.70 3.00 3.00 3.00 4.60
  SCOP/A   4.61 4.60 4.61 4.60 4.60 4.60 4.60 4.60 4.60 4.28
  Energy efficiency class   A++ A++ A++ A++ A++ A++ A++ A++ A++ A+
  Pdh Heating capacity at -10° kW 1.80 1.80 1.80 2.18 2.18 2.18 2.61 2.61 2.61 4.16
  Annual energy consumption kWh/a 638 639 638 822 821 822 913 913 913 1,505
Nominal efficiency Annual energy consumption kWh 248 248 248 254 254 254 428 428 428 716
  EER   4.64 4.64 4.64 4.73 4.73 4.73 4.09 4.09 4.09 3.35
  COP   5.00 5.00 5.00 4.57 4.57 4.57 4.04 4.04 4.04 3.65
  Energy labeling Directive Cooling   A A A A A A A A A A
    Heating   A A A A A A A A A A
Heating capacity Nom. kW 2.5 2.50 2.5 3.2 3.20 3.2 4 4.00 4.0 5.80
  Min. kW   1.30     0.90     0.90
  Max. kW   4.30     4.70     5.10
Notes (1) - EER/COP according to Eurovent 2012, for use outside EU only     (1) - EER/COP according to Eurovent 2012, for use outside EU only     (1) - EER/COP according to Eurovent 2012, for use outside EU only     (1) - EER/COP according to Eurovent 2012, for use outside EU only
  (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load     (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load     (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load     (2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
    (1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load   (1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load   (1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load (1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load