|
FTXJ20MV1BS / RXJ20M2V1B |
FTXJ20MV1BS / RXJ20M3V1B |
FTXJ20MV1BS / RXJ20M5V1B |
FTXJ25MV1BS / RXJ25M2V1B |
FTXJ25MV1BS / RXJ25M3V1B |
FTXJ25MV1BS / RXJ25M5V1B |
FTXJ35MV1BS / RXJ35M2V1B |
FTXJ35MV1BS / RXJ35M3V1B |
FTXJ35MV1BS / RXJ35M5V1B |
FTXJ50MV1BS / RXJ50MV1B |
Cooling capacity
|
Min.
|
kW
|
|
1.30
|
|
|
0.90
|
|
|
0.90
|
|
Max.
|
kW
|
|
2.80
|
|
|
3.30
|
|
|
4.10
|
|
Nom.
|
kW
|
2.3
|
2.30
|
2.30
|
2.4
|
2.40
|
2.40
|
3.5
|
3.50
|
3.50
|
4.80
|
Space cooling
|
SEER
|
|
8.73
|
8.73
|
8.73
|
8.64
|
8.64
|
8.64
|
7.19
|
7.19
|
7.19
|
7.02
|
|
Annual energy consumption
|
kWh/a
|
92
|
92
|
92
|
97
|
97
|
97
|
170
|
170
|
170
|
239
|
|
Capacity
|
Pdesign
|
kW
|
2.30
|
2.30
|
2.3
|
2.40
|
2.40
|
2.4
|
3.50
|
3.50
|
3.5
|
4.80
|
|
Energy efficiency class
|
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A+++
|
A++
|
A++
|
A++
|
A++
|
Space heating (Average climate)
|
Capacity
|
Pdesign
|
kW
|
2.10
|
2.10
|
2.10
|
2.70
|
2.70
|
2.70
|
3.00
|
3.00
|
3.00
|
4.60
|
|
SCOP/A
|
|
4.61
|
4.60
|
4.61
|
4.60
|
4.60
|
4.60
|
4.60
|
4.60
|
4.60
|
4.28
|
|
Energy efficiency class
|
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A++
|
A+
|
|
Pdh Heating capacity at -10°
|
kW
|
1.80
|
1.80
|
1.80
|
2.18
|
2.18
|
2.18
|
2.61
|
2.61
|
2.61
|
4.16
|
|
Annual energy consumption
|
kWh/a
|
638
|
639
|
638
|
822
|
821
|
822
|
913
|
913
|
913
|
1,505
|
Nominal efficiency
|
EER
|
|
4.64
|
4.64
|
4.64
|
4.73
|
4.73
|
4.73
|
4.09
|
4.09
|
4.09
|
3.35
|
|
Annual energy consumption
|
kWh
|
248
|
248
|
248
|
254
|
254
|
254
|
428
|
428
|
428
|
716
|
|
COP
|
|
5.00
|
5.00
|
5.00
|
4.57
|
4.57
|
4.57
|
4.04
|
4.04
|
4.04
|
3.65
|
|
Energy labeling Directive
|
Cooling
|
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
|
|
Heating
|
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
A
|
Heating capacity
|
Nom.
|
kW
|
2.5
|
2.50
|
2.5
|
3.2
|
3.20
|
3.2
|
4
|
4.00
|
4.0
|
5.80
|
|
Min.
|
kW
|
|
1.30
|
|
|
0.90
|
|
|
0.90
|
|
Max.
|
kW
|
|
4.30
|
|
|
4.70
|
|
|
5.10
|
Notes
|
(1) - EER/COP according to Eurovent 2012, for use outside EU only
|
|
|
(1) - EER/COP according to Eurovent 2012, for use outside EU only
|
|
|
(1) - EER/COP according to Eurovent 2012, for use outside EU only
|
|
|
(1) - EER/COP according to Eurovent 2012, for use outside EU only
|
|
(2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
|
|
|
(2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
|
|
|
(2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
|
|
|
(2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
|
|
|
(1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
|
(1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
|
|
(1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
|
(1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
|
|
(1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
|
(1) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
|