| FTXJ20MV1BS / FTXJ20MV1BS / FTXJ20MV1BS / FTXJ20MV1BS / 4MXM80A2V1B (Archived) | ||||
|---|---|---|---|---|
| Cooling capacity | Nom. | kW | 7.50 | |
| Heating capacity | Nom. | kW | 10.00 | |
| Nominal efficiency | EER | 4.13 | ||
| COP | 3.32 | |||
| Annual energy consumption | kWh | 908 | ||
| Energy labeling Directive | Cooling | A | ||
| Heating | C | |||
| Space cooling | Energy efficiency class | A++ | ||
| Capacity | Pdesign | kW | 7.50 | |
| SEER | 6.92 | |||
| Annual energy consumption | kWh/a | 380 | ||
| Space heating (Average climate) | Energy efficiency class | A+ | ||
| Capacity | Pdesign | kW | 6.46 | |
| SCOP/A | 4.02 | |||
| Pdh Heating capacity at -10° | kW | 5.28 | ||
| Annual energy consumption | kWh/a | 2245 | ||
| Energy Efficiency Range | A+++ ~ D | |||
| Notes | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for operation range | ||||
| (4) - See separate drawing for electrical data | ||||