FTXJ20A2V1BS | FTXJ25A2V1BS | FTXJ35A2V1BS | FTXJ42A2V1BS | FTXJ50A2V1BS | |||||
---|---|---|---|---|---|---|---|---|---|
Sound pressure level | Heating | High | dBA | 39 | 40 | 41 | 45 | 46 | |
Medium | dBA | 32 | 33 | 33 | 37 | 42 | |||
Silent operation | dBA | 19 | 19 | 19 | 21 | 24 | |||
Low | dBA | 25 | 25 | 25 | 29 | 33 | |||
Cooling | Medium | dBA | 32 | 33 | 33 | 37 | 39 | ||
Silent operation | dBA | 19 | 19 | 19 | 21 | 24 | |||
Low | dBA | 25 | 25 | 25 | 29 | 31 | |||
High | dBA | 39 | 40 | 41 | 45 | 46 | |||
Standard Accessories | Installation manual | 1 | 1 | 1 | 1 | 1 | |||
Operation manual | 1 | 1 | 1 | 1 | 1 | ||||
Wireless remote control | 1 | 1 | 1 | 1 | 1 | ||||
Remote control holder | 1 | 1 | 1 | 1 | 1 | ||||
AAA dry-cell batteries | 2 | 2 | 2 | 2 | 2 | ||||
Titanium apatite deodorizing filter | 1 | 1 | 1 | 1 | 1 | ||||
Silver particle filter | 1 | 1 | 1 | 1 | 1 | ||||
Screw cover | 2 | 2 | 2 | 2 | 2 | ||||
Screw bag | 1 | 1 | 1 | 1 | 1 | ||||
General safety precautions | 1 | 1 | 1 | 1 | 1 | ||||
Mounting plate | 1 | 1 | 1 | 1 | 1 | ||||
Refrigerant | GWP | 675 | 675 | 675 | 675 | 675 | |||
Control systems | Wired remote control | BRC073A1 | BRC073A1 | BRC073A1 | BRC073A1 | BRC073A1 | |||
Infrared remote control | ARC488A1S | ARC488A1S | ARC488A1S | ARC488A1S | ARC488A1S | ||||
Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | |
Gas | OD | mm | 9.50 | 9.50 | 9.50 | 12.7 | 12.7 | ||
Drain | 18 | 18 | 18 | 18 | 18 | ||||
Power input | Cooling | Nom. | kW | 0.020 | 0.022 | 0.024 | 0.028 | 0.031 | |
Heating | Nom. | kW | 0.021 | 0.022 | 0.024 | 0.036 | 0.039 | ||
Sound power level | Cooling | dBA | 57 | 57 | 60 | 60 | 60 | ||
Dimensions | Unit | Width | mm | 900 | 900 | 900 | 900 | 900 | |
Depth | mm | 212 | 212 | 212 | 212 | 212 | |||
Height | mm | 305 | 305 | 305 | 305 | 305 | |||
Casing | Colour | Silver | Silver | Silver | Silver | Silver | |||
Weight | Unit | kg | 12 | 12 | 12 | 12 | 12 | ||
Fan | Air flow rate | Heating | High | m³/min | 11.1 | 11.3 | 11.7 | 14.4 | 15.0 |
Medium | m³/min | 8.7 | 9.0 | 9.0 | 10.5 | 11.1 | |||
Low | m³/min | 6.4 | 6.4 | 6.4 | 7.7 | 8.2 | |||
Silent operation | m³/min | 4.6 | 4.6 | 4.6 | 5.2 | 5.7 | |||
Cooling | Low | m³/min | 6.0 | 6.0 | 6.0 | 7.2 | 7.6 | ||
Medium | m³/min | 8.4 | 8.6 | 8.6 | 9.5 | 10.4 | |||
High | m³/min | 11.0 | 11.4 | 11.8 | 13.0 | 13.5 | |||
Silent operation | m³/min | 4.6 | 4.6 | 4.6 | 4.6 | 5.2 | |||
Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | |||
Name | V1 | V1 | V1 | V1 | V1 | ||||
Frequency | Hz | 50 | 50 | 50 | 50 | 50 | |||
Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | 220-240 | |||
Notes | (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m | (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m | (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m | (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m | (1) - Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m | ||||
(2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m | (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m |