Specifications Table for FTXJ-AS / RXJ-A

FTXJ20A2V1BS / RXJ20A5V1B FTXJ25A2V1BS / RXJ25A5V1B FTXJ35A2V1BS / RXJ35A5V1B FTXJ42A2V1BS / RXJ42A2V1B FTXJ50A2V1BS / RXJ50A2V1B
Outdoor unit RXJ20A5V1B RXJ25A5V1B RXJ35A5V1B RXJ42A2V1B RXJ50A2V1B
Cooling capacity Min. kW 1.30 1.30 1.40 1.70 1.70
  Nom. kW 2.00 2.50 3.40 4.20 5.00
  Max. kW 2.60 3.20 4.00 5.00 5.30
Heating capacity Min. kW 1.30 1.30 1.40 1.70 1.70
  Nom. kW 2.50 2.80 4.00 5.40 5.80
  Max. kW 3.50 4.70 5.20 6.00 6.50
Nominal efficiency Annual energy consumption kWh 213 280 389 526 679
  COP   5.00 5.00 4.04 4.12 4.00
  EER   4.70 4.46 4.37 3.99 3.68
  Energy labeling Directive Cooling   A A A A A
    Heating   A A A A A
Space cooling Annual energy consumption kWh/a 80 100 136 196 239
  Energy efficiency class   A+++ A+++ A+++ A++ A++
  Capacity Pdesign kW 2.00 2.50 3.40 4.20 5.00
  SEER   8.75 8.74 8.73 7.50 7.33
Space heating (Average climate) Annual energy consumption kWh/a 652 666 680 1,156 1,218
  Capacity Pdesign kW 2.40 2.45 2.50 3.80 4.00
  Energy efficiency class   A+++ A+++ A+++ A++ A++
  Pdh Heating capacity at -10° kW 2.02 2.07 2.11 3.26 3.44
  SCOP/A   5.15 5.15 5.15 4.60 4.60
Notes (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range (3) - See separate drawing for operation range
  (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data