| FTXG20LV1BW | FTXG25LV1BW | FTXG35LV1BW | FTXG50LV1BW | |||||
|---|---|---|---|---|---|---|---|---|
| Power input | Cooling | Nom. | kW | 0.023, 0.023, 0.023 | 0.023, 0.023, 0.023 | 0.033, 0.033, 0.033 | 0.033, 0.033, 0.033 | |
| Heating | Nom. | kW | 0.031, 0.031, 0.031 | 0.033, 0.033, 0.033 | 0.042, 0.042, 0.042 | 0.043, 0.043, 0.043 | ||
| Casing | Colour | White | White | White | White | |||
| Dimensions | Unit | Height | mm | 303 | 303 | 303 | 303 | |
| Width | mm | 998 | 998 | 998 | 998 | |||
| Depth | mm | 212 | 212 | 212 | 212 | |||
| Weight | Unit | kg | 12.0 | 12.0 | 12.0 | 12.0 | ||
| Fan | Air flow rate | Cooling | High | m³/min | 8.9 | 8.9 | 10.9 | 10.9 |
| Medium | m³/min | 6.6 | 6.6 | 7.8 | 8.9 | |||
| Low | m³/min | 4.4 | 4.4 | 4.8 | 6.8 | |||
| Silent operation | m³/min | 2.6 | 2.6 | 2.9 | 3.6 | |||
| Heating | High | m³/min | 10.2 | 11.0 | 12.4 | 12.6 | ||
| Medium | m³/min | 8.4 | 8.6 | 9.6 | 10.5 | |||
| Low | m³/min | 6.3 | 6.3 | 6.9 | 8.1 | |||
| Silent operation | m³/min | 3.8 | 3.8 | 4.1 | 5.0 | |||
| Sound power level | Cooling | dBA | 54 | 54 | 59 | 60 | ||
| Heating | dBA | 56 | 56 | 59 | 60 | |||
| Sound pressure level | Cooling | High | dBA | 38 | 38 | 45 | 46 | |
| Medium | dBA | 32 | 32 | 34 | 40 | |||
| Low | dBA | 25 | 25 | 26 | 35 | |||
| Silent operation | dBA | 19 | 19 | 20 | 25 | |||
| Heating | High | dBA | 40 | 41 | 45 | 47 | ||
| Medium | dBA | 34 | 34 | 37 | 41 | |||
| Low | dBA | 28 | 28 | 29 | 35 | |||
| Silent operation | dBA | 19 | 19 | 20 | 25 | |||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 | 6.35 | 6.35 | |
| Gas | OD | mm | 9.50 | 9.50 | 9.50 | 12.7 | ||
| Drain | 18 | 18 | 18 | 18 | ||||
| Control systems | Infrared remote control | ARC466A9 | ARC466A9 | ARC466A9 | ARC466A9 | |||
| Standard Accessories | Installation manual | 1 | 1 | 1 | 1 | |||
| Wireless remote control | 1 | 1 | 1 | 1 | ||||
| Screw cover | 2 | 2 | 2 | 2 | ||||
| Operation manual | 1 | 1 | 1 | 1 | ||||
| Titanium apatite deodorizing filter | 2 | 2 | 2 | 2 | ||||
| Batteries | 2 | 2 | 2 | 2 | ||||
| Indoor unit fixing screws | 2 | 2 | 2 | 2 | ||||
| Mounting plate | 1 | 1 | 1 | 1 | ||||
| Remote control holder | 1 | 1 | 1 | 1 | ||||
| Power supply | Name | V1 | V1 | V1 | V1 | |||
| Phase | 1~ | 1~ | 1~ | 1~ | ||||
| Frequency | Hz | 50 | 50 | 50 | 50 | |||
| Voltage | V | 220-240 | 220-240 | 220-240 | 220-240 | |||
| Notes | (1) - 220V | (1) - 220V | (1) - 220V | (1) - 220V | ||||
| (2) - 230V | (2) - 230V | (2) - 230V | (2) - 230V | |||||
| (3) - 240V | (3) - 240V | (3) - 240V | (3) - 240V | |||||