|
FTXG20LV1BW / RXG20L2V1B |
FTXG25LV1BW / RXG25L2V1B |
FTXG35LV1BW / RXG35L2V1B |
FTXG50LV1BW / RXG50L2V1B |
Cooling capacity
|
Min.
|
kW
|
1.3 (2)
|
1.3 (2)
|
1.4 (2)
|
1.7 (2)
|
|
Max.
|
kW
|
2.8 (2)
|
3.0 (2)
|
3.8 (2)
|
5.3 (2)
|
Space cooling
|
SEER
|
|
8.52
|
8.50
|
7.00
|
6.70
|
|
Annual energy consumption
|
kWh/a
|
94
|
99
|
175
|
251
|
|
Capacity
|
Pdesign
|
kW
|
2.30
|
2.40
|
3.50
|
4.80
|
|
Energy efficiency class
|
|
A+++
|
A+++
|
A++
|
A++
|
Space heating (Average climate)
|
Capacity
|
Pdesign
|
kW
|
2.10
|
2.70
|
3.00
|
4.60
|
|
SCOP/A
|
|
4.60
|
4.60
|
4.60
|
4.24
|
|
Energy efficiency class
|
|
A++
|
A++
|
A++
|
A+
|
|
Annual energy consumption
|
kWh/a
|
639
|
821
|
913
|
1,519
|
Piping connections
|
Liquid
|
OD
|
mm
|
6.35
|
6.35
|
6.35
|
6.35
|
|
Gas
|
OD
|
mm
|
9.5
|
9.5
|
9.5
|
12.7
|
|
Drain
|
OD
|
mm
|
18
|
18.0
|
18.0
|
18.0
|
Nominal efficiency
|
EER
|
|
4.59 (1)
|
4.59 (1)
|
3.97 (1)
|
3.53 (1)
|
|
Annual energy consumption
|
kWh
|
250.5
|
261.5
|
441
|
680
|
|
COP
|
|
5.00 (1)
|
4.42 (1)
|
4.06 (1)
|
3.65 (1)
|
|
Energy labeling Directive
|
Cooling
|
|
A
|
A
|
A
|
A
|
|
|
Heating
|
|
A
|
A
|
A
|
A
|
Heating capacity
|
Min.
|
kW
|
1.3 (2)
|
1.3 (2)
|
1.4 (2)
|
1.7 (2)
|
|
Max.
|
kW
|
4.3 (2)
|
4.5 (2)
|
5.0 (2)
|
6.5 (2)
|
Notes
|
(1) - EER/COP according to Eurovent 2012, for use outside EU only
|
(1) - EER/COP according to Eurovent 2012, for use outside EU only
|
(1) - EER/COP according to Eurovent 2012, for use outside EU only
|
(1) - EER/COP according to Eurovent 2012, for use outside EU only
|
|
(2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
|
(2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
|
(2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
|
(2) - Nominal efficiency: cooling at 35°/27° nominal load, heating at 7°/20° nominal load
|
|
(3) - SL: The silent fan level of the air flow rate setting
|
(3) - SL: The silent fan level of the air flow rate setting
|
(3) - SL: The silent fan level of the air flow rate setting
|
(3) - SL: The silent fan level of the air flow rate setting
|
|
(4) - 220V
|
(4) - 220V
|
(4) - 220V
|
(4) - 220V
|
|
(5) - 230V
|
(5) - 230V
|
(5) - 230V
|
(5) - 230V
|
|
(6) - 240V
|
(6) - 240V
|
(6) - 240V
|
(6) - 240V
|