|
FTXF20F5V1B / RXF20F5V1B |
FTXF25F5V1B / RXF25F5V1B |
FTXF35F5V1B / RXF35F5V1B |
FTXF42F5V1B / RXF42F5V1B |
FTXF50F5V1B / RXF50F5V1B |
Outdoor unit
|
RXF20F5V1B
|
RXF25F5V1B
|
RXF35F5V1B
|
RXF42F5V1B
|
RXF50F5V1B
|
Cooling capacity
|
Min.
|
kW
|
1.3
|
1.30
|
1.30
|
1.4
|
1.30
|
|
Nom.
|
kW
|
2
|
2.50
|
3.30
|
4.2
|
5
|
|
Max.
|
kW
|
2.4
|
2.80
|
3.80
|
4.3
|
5.30
|
Heating capacity
|
Min.
|
kW
|
1.3
|
1.30
|
1.30
|
1.4
|
1.43
|
|
Nom.
|
kW
|
2.4
|
2.80
|
3.50
|
4.6
|
5.40
|
|
Max.
|
kW
|
3.3
|
3.70
|
4.40
|
5
|
6.13
|
Nominal efficiency
|
EER
|
|
3.38
|
3.24
|
3.30
|
3.3
|
3.30
|
|
COP
|
|
3.75
|
3.73
|
3.72
|
3.71
|
3.71
|
|
Annual energy consumption
|
kWh
|
108
|
135
|
188
|
226
|
269
|
|
Energy labeling Directive
|
Cooling
|
|
A
|
A
|
A
|
A
|
A
|
|
|
Heating
|
|
A
|
A
|
A
|
A
|
A
|
Space cooling
|
Energy efficiency class
|
|
A++
|
A++
|
A++
|
A++
|
A++
|
|
Capacity
|
Pdesign
|
kW
|
2
|
2.50
|
3.50
|
4.2
|
5
|
|
SEER
|
|
6.5
|
6.50
|
6.50
|
6.5
|
6.50
|
|
Annual energy consumption
|
kWh/a
|
108
|
135
|
188
|
226
|
269
|
Space heating (Average climate)
|
Energy efficiency class
|
|
A+
|
A+
|
A+
|
A+
|
A+
|
|
Capacity
|
Pdesign
|
kW
|
2.2
|
2.40
|
2.60
|
3.3
|
3.80
|
|
SCOP/A
|
|
4.2
|
4.20
|
4.20
|
4.3
|
4.10
|
|
Pdh Heating capacity at -10°
|
kW
|
1.86
|
1.97
|
2.21
|
2.61
|
3.24
|
|
Annual energy consumption
|
kWh/a
|
733
|
801
|
867
|
1,075
|
1,297
|
Notes
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified
|
(1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified
|
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series
|
(2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series
|
|
(3) - See separate drawing for electrical data
|
(3) - See separate drawing for electrical data
|
(3) - See separate drawing for electrical data
|
(3) - See separate drawing for electrical data
|
(3) - See separate drawing for electrical data
|