Specifications Table for FTXF-F / RXF-D

FTXF50F5V1B / RXF50D6V1B FTXF50F5V1B / RXF50D5V1B FTXF60F2V1B / RXF60D5V1B FTXF71F2V1B / RXF71D5V1B
Outdoor unit   RXF50D5V1B
Cooling capacity Min. kW 1.7 1.70 1.7 2.3
  Nom. kW 5.00 5 6 7.1
  Max. kW 6.0 6 7 7.3
Heating capacity Min. kW 1.70 1.70 1.7 2.3
  Nom. kW 6.00 6 6.4 8.2
  Max. kW 7.70 7.70 8 9
Nominal efficiency EER   3.33 3.33 3.25 2.56
  COP   3.71 3.71 3.93 3.15
  Annual energy consumption kWh 282 282 923 1387
  Energy labeling Directive Cooling   A A A E
    Heating   A A A A
Space cooling Energy efficiency class   A++ A++ A++ A
  Capacity Pdesign kW 5.00 5 6 7.1
  SEER   6.21 6.21 6.15 5.15
  Annual energy consumption kWh/a 282 282 342 483
Space heating (Average climate) Energy efficiency class   A+ A+ A+ A
  Capacity Pdesign kW 4.60 4.60 4.8 6.2
  SCOP/A   4.06 4.06 4.06 3.81
  Pdh Heating capacity at -10° kW 4.07 4.07 4.24 5.02
  Annual energy consumption kWh/a 1585 1,585 1654 2275
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m.
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m.
  (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for operation range (3) - See separate drawing for operation range
Energy Efficiency Range     A+++ ~ D A+++ ~ D
Notes     (4) - See separate drawing for electrical data (4) - See separate drawing for electrical data