| FTXF20F5V1B / FTXF20F5V1B / FTXF20F5V1B / 3MXF52B2V1B | FTXF20F5V1B / FTXF25F5V1B / FTXF25F5V1B / 3MXF68B2V1B | ||||
|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.80 | 2.00 | |
| Nom. | kW | 5.20 | 6.80 | ||
| Max. | kW | 7.00 | 7.25 | ||
| Heating capacity | Min. | kW | 1.30 | 2.20 | |
| Nom. | kW | 6.80 | 8.60 | ||
| Max. | kW | 9.90 | 10.65 | ||
| Nominal efficiency | EER | 4.10 | 3.48 | ||
| COP | 3.93 | 3.82 | |||
| Annual energy consumption | kWh | 634 | 977 | ||
| Energy labeling Directive | Cooling | A | A | ||
| Heating | A | A | |||
| Space cooling | Energy efficiency class | A++ | A++ | ||
| Capacity | Pdesign | kW | 5.20 | 6.80 | |
| SEER | 7.61 | 6.61 | |||
| Annual energy consumption | kWh/a | 239 | 360 | ||
| Space heating (Average climate) | Energy efficiency class | A++ | A++ | ||
| Capacity | Pdesign | kW | 5.00 | 5.30 | |
| SCOP/A | 4.61 | 4.63 | |||
| Pdh Heating capacity at -10° | kW | 3.74 | 3.95 | ||
| Annual energy consumption | kWh/a | 1519 | 1601 | ||
| Energy Efficiency Range | A+++ ~ D | A+++ ~ D | |||