| FTXF20F5V1B / FTXF20F5V1B / 2MXF40B2V1B | FTXF25F5V1B / FTXF25F5V1B / 2MXF50B2V1B | ||||
|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.50 | 1.80 | |
| Nom. | kW | 4.00 | 5.00 | ||
| Max. | kW | 4.20 | 5.40 | ||
| Heating capacity | Min. | kW | 1.30 | 1.20 | |
| Nom. | kW | 4.20 | 5.60 | ||
| Max. | kW | 4.60 | 6.00 | ||
| Nominal efficiency | EER | 3.90 | 3.37 | ||
| COP | 4.10 | 3.71 | |||
| Annual energy consumption | kWh | 513 | 742 | ||
| Energy labeling Directive | Cooling | A | A | ||
| Heating | A | A | |||
| Space cooling | Energy efficiency class | A++ | A++ | ||
| Capacity | Pdesign | kW | 4.00 | 5.00 | |
| SEER | 7.50 | 7.85 | |||
| Annual energy consumption | kWh/a | 187 | 223 | ||
| Space heating (Average climate) | Energy efficiency class | A++ | A++ | ||
| Capacity | Pdesign | kW | 3.20 | 4.20 | |
| SCOP/A | 4.62 | 4.61 | |||
| Pdh Heating capacity at -10° | kW | 2.79 | 3.32 | ||
| Annual energy consumption | kWh/a | 970 | 1275 | ||
| Energy Efficiency Range | A+++ ~ D | A+++ ~ D | |||