Specifications Table for FTXF-E / RXF-E

FTXF20E5V1B / RXF20E5V1B FTXF25E5V1B / RXF25E5V1B FTXF35E5V1B / RXF35E5V1B FTXF42E5V1B / RXF42E5V1B
Outdoor unit RXF20E5V1B RXF25E5V1B RXF35E5V1B RXF42E5V1B
Cooling capacity Min. kW 1.3 1.3 1.3 1.4
  Nom. kW 2.00 2.50 3.30 4.20
  Max. kW 2.4 2.8 3.8 4.3
Heating capacity Min. kW 1.30 1.30 1.30 1.40
  Nom. kW 2.40 2.80 3.50 4.60
  Max. kW 3.30 3.70 4.40 5.00
Nominal efficiency COP   3.75 3.73 3.72 3.71
  EER   3.38 3.24 3.30 3.30
  Energy labeling Directive Cooling   A A A A
    Heating   A A A A
Space cooling Annual energy consumption kWh/a 108 135 188 226
  Energy efficiency class   A++ A++ A++ A++
  Capacity Pdesign kW 2.00 2.50 3.50 4.20
  SEER   6.50 6.50 6.50 6.50
Space heating (Average climate) Annual energy consumption kWh/a 733 801 867 1,075
  Capacity Pdesign kW 2.20 2.40 2.60 3.30
  Energy efficiency class   A+ A+ A+ A+
  Pdh Heating capacity at -10° kW 1.86 1.97 2.21 2.61
  SCOP/A   4.20 4.20 4.20 4.30
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series
  (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data