Specifications Table for FTXF-E / RXF-C

FTXF20E5V1B / RXF20C5V1B FTXF25E5V1B / RXF25C5V1B FTXF35E5V1B / RXF35C5V1B FTXF42E5V1B / RXF42C5V1B
Outdoor unit RXF20C5V1B RXF25C5V1B RXF35C5V1B RXF42C5V1B
Cooling capacity Min. kW 1.3 1.3 1.3 1.4
  Nom. kW 2 2.5 3.3 4.2
  Max. kW 2.4 2.8 3.8 4.3
Heating capacity Min. kW 1.3 1.3 1.3 1.4
  Nom. kW 2.4 2.8 3.5 4.6
  Max. kW 3.3 3.7 4.4 5
Nominal efficiency EER   3.38 3.24 3.3 3.3
  COP   3.75 3.73 3.72 3.71
  Energy labeling Directive Cooling   A A A A
    Heating   A A A A
Space cooling Energy efficiency class   A++ A++ A++ A++
  Capacity Pdesign kW 2 2.5 3.5 4.2
  SEER   6.22 6.22 6.22 6.5
  Annual energy consumption kWh/a 113 141 197 226
Space heating (Average climate) Energy efficiency class   A+ A+ A+ A+
  Capacity Pdesign kW 2.2 2.4 2.6 3.3
  SCOP/A   4.11 4.11 4.11 4.3
  Pdh Heating capacity at -10° kW 1.91 2 2.22 2.61
  Annual energy consumption kWh/a 749 817 885 1075
Energy Efficiency Range A+++ ~ D A+++ ~ D A+++ ~ D A+++ ~ D
Notes (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. Data for high efficiency series, Eurovent certified
  (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. Data for standard efficiency series
  (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data (3) - See separate drawing for electrical data