| FTXF20B5V1B | FTXF25B5V1B | ||||
|---|---|---|---|---|---|
| Sound pressure level | Heating | High | dBA | 39 | 40 |
| Medium | dBA | 34 | 34 | ||
| Silent operation | dBA | 21 | 21 | ||
| Low | dBA | 28 | 28 | ||
| Cooling | Medium | dBA | 33 | 33 | |
| Silent operation | dBA | 20 | 20 | ||
| Low | dBA | 25 | 26 | ||
| High | dBA | 39 | 40 | ||
| Standard Accessories | Installation manual | 1 | 1 | ||
| Operation manual | 1 | 1 | |||
| Infrared remote control | 1 | 1 | |||
| AAA dry-cell batteries | 2 | 2 | |||
| Remote control holder | 1 | 1 | |||
| Mounting plate | 1 | 1 | |||
| Indoor unit fixing screws | 2 | 2 | |||
| Control systems | Wired remote control | BRC944B2, BRC073A1 | BRC944B2, BRC073A1 | ||
| Infrared remote control | ARC470A1 | ARC470A1 | |||
| Piping connections | Liquid | OD | mm | 6.35 | 6.35 |
| Gas | OD | mm | 9.50 | 9.50 | |
| Drain | 18 | 18 | |||
| Power input | Cooling | Nom. | kW | 0.017 | 0.019 |
| Heating | Nom. | kW | 0.020 | 0.020 | |
| Sound power level | Cooling | dBA | 55 | 55 | |
| Heating | dBA | 55 | 55 | ||
| Dimensions | Unit | Width | mm | 770 | 770 |
| Depth | mm | 225 | 225 | ||
| Height | mm | 286 | 286 | ||
| Casing | Colour | White | White | ||
| Weight | Unit | kg | 8.50 | 8.50 | |
| Power supply | Phase | 1~ | 1~ | ||
| Frequency | Hz | 50 | 50 | ||
| Voltage | V | 220-240 | 220-240 | ||