| FTXF50A2V1B / RXF50B2V1B | FTXF60A2V1B / RXF60B2V1B | FTXF60A2V1B / RXF60B5V1B | ||||
|---|---|---|---|---|---|---|
| Cooling capacity | Min. | kW | 1.70 | 1.70 | 1.70 | |
| Max. | kW | 6.00 | 7.00 | 7.00 | ||
| Nom. | kW | 5.00 | 6.00 | 6.00 | ||
| Space cooling | SEER | 6.21 | 6.15 | 6.15 | ||
| Annual energy consumption | kWh/a | 282 | 342 | 342 | ||
| Capacity | Pdesign | kW | 5.00 | 6.00 | 6.00 | |
| Energy efficiency class | A++ | A++ | A++ | |||
| Space heating (Average climate) | Capacity | Pdesign | kW | 4.60 | 4.80 | 4.80 |
| SCOP/A | 4.06 | 4.06 | 4.06 | |||
| Energy efficiency class | A+ | A+ | A+ | |||
| Pdh Heating capacity at -10° | kW | 4.12 | 4.24 | 4.24 | ||
| Annual energy consumption | kWh/a | 1,585 | 1,653 | 1,653 | ||
| Nominal efficiency | Annual energy consumption | kWh | 751 | 923 | 923 | |
| EER | 3.33 | 3.25 | 3.25 | |||
| COP | 3.71 | 3.93 | 3.93 | |||
| Energy labeling Directive | Cooling | A | A | A | ||
| Heating | A | A | A | |||
| Heating capacity | Nom. | kW | 6.00 | 6.40 | 6.40 | |
| Min. | kW | 1.70 | 1.70 | 1.70 | ||
| Max. | kW | 7.70 | 8.00 | 8.00 | ||
| Notes | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | ||||
| (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | ||||